Markets - Enclosures & Cable Management - Clearance & Overstock
Markets
Enclosures & Cable Management - Clearance & Overstock

Note: Clearance and Overstock items are not returnable. Check with factory for quanties available.

Power Strips
Part No.
Description
Web Sale Price to End User
SUR-20102 48" Power Strip, 8 position, 15 amp, 125V, 5-15P plug, 5-15R receptacle, circuit breaker and on/off switch $36.00
SUR-20951 Power Strip, 6 position, 250VAC 16 amp CEE 7/7 "SCHUKO" plug and CEE 7 "SCHUKO" receptacles $55.00
SUR-21180 48" Power Strip, 16 position, 20 amp, 125V, L5-20P twistlock plug, 5-15R receptacle, surge protection and circuit breaker $76.00
SUR-21565 19" Rack Mount Power Strip, 6 position, 20 amp, 125V, L5-20P twistlock plug, 5-20R receptacle, circuit breaker, on/off switch $62.00
SUR-21651 48" Power Strip, 16 position, 15 amp, 125V, 5-15P plug, 5-15R receptacle, surge protection, circuit breaker and on/off switch $48.00
SUR-21866 48" Power Strip, 24 position, 20 amp, 125V, L5-20P twistlock plug, 5-20R receptacle $89.00
SUR-9211-2917 22.5" Wide Vented Sliding Shelf x 23/75" Deep. Frame mount only - use in installations without mounting rails. Fits all XST "Data Standard" Cabinets. $49.00
SUR-9309-0100 Cable Ratracting Arm. Use with 9013-1924 or 9013-2324 sliding shelves to manage cable from shelf mounted devices. $56.00
SUR-9412-0801-S1 24" Power Strip, 8 position, 20 amp, 125V, 5-20P plug, 5-20R receptacle, circuit breaker, Red Heat Shrink Tubing at both ends of power cord for easy identification when using multiple strips in a cabinet. $70.00
SUR-9412-0801-S2 24" Power Strip, 8 position, 20 amp, 125V, 5-20P plug, 5-20R receptacle, circuit breaker, Red Heat Shrink Tubing at both ends of power cord for easy identification when using multiple strips in a cabinet. $68.00
SUR-9412-0801-S3 24" Power Strip, 8 position, 20 amp, 125V, 5-20P plug, 5-20R receptacle, circuit breaker $62.00
SUR-9417-2401 48" x 24 outlet Dual Circuit Power Strip. A single L5-30P (30 amp) twistlock plug supplies two circuits of (12) 5-20R receptacles each. Each circuit is rated at (12) amps total per circuit. Dual circuit breakers. $136.00
Cable Management
Part No.
Description
Web Sale Price to End User
SUR-9611-2302 2U x 23" Rack Mount Cable Organizer with Saddle Rings $26.00
Free Standing Enclosures
Part No.
Description
Web Sale Price to End User
SUR-XDP78-2-1S0001 78" High x 32" Wide x 34" Deep Enclosure with vented front, & rear doors, vented top panel, top cable access plate, two solid side panels, four tapped adjustable rack mount rails for 19" or 23" rack mounting. Includes top cable gland plate, casters & levelers, Beige $761.00
140042 - Front Left
140049 - Inside
SUR-XDP84-2-052100 84" High x 29" Wide x 34" Deep Enclosure, solid rear door, glass front door, vented top, no mounting rails. Includes frame mount sliding shelf, frame mount fixed shelf, side mount sliding vertical mounting panel, rack mount swing frame, casters & levelers, Beige. $685.00
140001 - Front Right
140003 - Top
140006 - Swing Frame
140015 - Pullout Side Mount
SUR-XST48-4-112123 48" High x 29" Wide x 30" Deep with glass front door, solid rear door and side panels. (4) adjustable mounting rails tapped 10-32 for 19" or 23" rack mounting. 15 amp (8) position plug strip with Nema 5-15 plug and receptacles. IQ2500T top mount demo AC unit with glass top for viewing internal components. AC functional but sold "as is" with no warranty. Casters & levelers. Display cabinet in good condition. May have slight paint imperfections from use as display. Grey $1,695.00
140021
SUR-XST72-1-140000 72" High x 29" Wide x 30" Deep, (4) adjustable mounting rails tapped 10-32 for 19" or 23" rack mounting. Solid top panel. No doors or sides, casters & levelers. Display cabinet in good condition. May have slight paint imperfections from use as display, Blue $464.00
140027
Miscellaneous
Part No.
Description
Web Sale Price to End User
SUR-9914-0200 2U Vented Filler Panel, 19" Rack Mount $6.00
SUR-9915-0300 3U Vented Filler Panel, 19" Rack Mount $6.00
SUR-9916-0400 4U Vented Filler Panel, 19" Rack Mount $7.00

 

1-800-BELDEN-1 | ©Copyright 2009, Belden Inc. | legal | site map | careers | industry links | contact us