RS-422 Cables

Belden’s RS-422 Cables offer proven reliability and performance in common applications such as POS and computer communications. These cables are manufactured in a variety of gauge sizes, dimensions, insulation materials, shielding configurations and jacketing materials to offer the right solution for your needs.

Features & Benefits

  • 100% Shielding Coverage: Patented Beldfoil shield technology prevents outside noise from affecting the signal
  • Operation in Extreme Temperatures: Jacket material options are available for different temperature ratings and budgets
  • Lower Capacitance: Reliable signal transmission over extended distances
  • Fast Installation: Finely stranded conductors make installation easier with a more flexible cable
  • Select What You Need: Different combinations to meet your needs
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Conductor Size
      Clear
        Conductor Material and Stranding
        Clear
          Insulation Material
          Clear
            Conductor Configuration
            Clear
              Jacket
              Clear
                UL Voltage Rating
                Clear
                  UL voltage rating
                  Clear
                    Shielding
                    Clear
                      Search Products By Word or Phrase
                      Your query has an error: Request Error.

                      Belden product updates

                      Be among the first to receive important product updates, insights and news.