KNX-Certified Cables
Belden KNX cables provide reliability and safety for your building automation devices during fires. These cables offer easy installation, low energy consumption, flexible topologies and protocol cross-compatibility. *Available in EMEA region only, please use the region selector to ensure you are viewing products available in your region.
Features & Benefits
- Flexible options with a complete offering of put up lengths
- Improved safety for staff and equipment with the highest CPR Euroclass flame performance rating
- Patented Beldfoil® shield technology delivers 100% coverage, protecting signals from external noise
- Reliability is ensured through KNX third party certifications and Belden standard 10-year cable warranty
Your query has an error: Request Error.
KNX-Certified Cables
Product Bulletin