Zone Enclosures

Zone Distribution Enclosures from Belden allow enterprises to take advantage of zone cabling while improving cable management, decreasing costs and enhancing workplace flexibility. Ceiling- or floor-based zone connectivity replaces traditional homeruns to telecom rooms. Feeder category cables or pre-terminated cables are directed to a central distribution point in the zone where they interconnect to individual cable runs that fan out to each workstation outlet.

Features & Benefits

  • Make MACs Easier: Keep most cabling permanent and undisturbed
  • Maximize Use: Host passive and active equipment in the same enclosure
Raised Zone Enclosures
DescriptionPart NumberPart Class
2U + 2U Passive Raised Floor Enclosure w/Rotating Brackets; 24"W x 24"H x 4.00"DXUFPE25254-S01Passive
4U + 4U Passive Raised Floor Enclosure w/Rotating Brackets; 24"W x 24"H x 7.00"DXUFPE25257-S01Passive
7U Active Raised Floor Enclosure w/Nema Box/Fan; 24"W x 24"H x 12"DXUFAE25212-S01Passive
11U Passive Raised Floor Enclosure for Patch Panels; 24"W x 24"H x 12"DXUFPE25212-S01Passive
Ceiling Zone Enclosures
DescriptionPart NumberPart Class
7U Active Ceiling Enclosure w/Nema Box-Access Ports; 24"W x 24"H x 12"D; WhiteXCAE242412-S01Active
Cable Consolidation Ceiling Enclosure for Wiring Blocks; 24"W x 24"H x 12"D; WhiteXCPE242412-S02Passive
5U Passive Ceiling Enclosures with Equipment Bracket; 24"W x 24"H x 12"D; WhiteXCPE242412-S01Passive
8U Active Ceiling Enclosures w/Nema Box, 4 Access Ports; 24"W x 24"H x 12"D; WhiteXCAE244812-S01Active
4U Passive Ceiling Enclosure, 4 Access Ports; 24"W x 24"H x 12"D; WhiteXCPE244812-S01Passive
8U Passive Ceiling Enclosure, 4 Access Ports; 24"W x 24"H x 12"D; WhiteXCPE244812-S02Passive
Zone Enclosures Accessories
DescriptionPart NumberPart Class
White Knob Replacement Non-Lock 1/4-Turn for A1222 & A1224XLKS-1-S01Standard
Locking Door for Zone Floor EnclosuresXLDES-S01Standard
Replacement Fan for the 2 X 2 Ceiling Active Zone EnclosureXCAERF2X2-S01Active
Replacement Fan for the 2 X 4 Ceiling Active Zone EnclosureXCAERF2X4-S01Active
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Search Products By Word or Phrase
      Your query has an error: Request Error.

      Belden product updates

      Be among the first to receive important product updates, insights and news.