- The Power Behind the Power

An increased focus on energy efficiency, coupled with the unpredictable nature of ‘green' power generation, means that today's energy producers need high speed, seamless data flow and accurate monitoring and control like never before. Belden provides the high signal availability that delivers maximum uptime, secure communications, and leading edge, standards-based products for optimal signal performance and reliability, even in the harshest environments

Energy Markets

It's hard to imagine an industrial environment that imposes more harsh or severe working conditions on cable, connectivity and networking products than those in the Energy industry. At one time or another, the components at these facilities will have to withstand the destructive effects of temperature extremes, humidity/moisture, dust, mud, oil, and solvents, the potentially corrosive effects of chemicals, not to mention ultraviolet radiation caused by extensive sunlight, electromagnetic interference, and the ever-present danger of fire and explosion.

Belden has built a reputation throughout the Energy industry as the resource for outstanding certified products, designed specifically for harsh environments. Belden's wide range of cable, connectivity and networking products stand up to all of the toughest environmental challenges and perform dependably, year after year.

Whether your application involves oil, natural gas, petrochemicals or electrical, wind or solar power, Belden has a solution for solving the toughest challenges.

Click here to learn more about our solutions for the Energy market.