Broadband Solutions

broadband_connectors Belden's acquisition of Thomas & Betts solutions for broadband applications has expanded our line of broadband products to include compression connectors, trunk and distribution connectors, telephony pair splicing connectors, hardware and repair systems for cable TV, satellite TV and telephony applications.

 

 

2 snapnseal_connector  

Snap-N-Seal Compression Drop Connectors

Industry leading, innovative line of coaxial cable compression connectors for broadband and television connections. Features exclusive, patented technology.

Read More on the Snap-N-Seal Connectors or download the Snap-N-Seal catalog.

     
3 lrc_connectors  

LRC Trunk and Distribution Connectors

Full line of market-leading connectors and adaptors for cable TV hardline applications.

For more on the LRC Trunk and Distribution Connectors, see product bulletin 428 and 429.

     
4 709  

709 Splice Connectors

709 splice connectors provide pair-at-a-time splicing for telephone applications.

Read more on the 709 Splice Connectors.

     
5 diamondsachs_hardware  

Diamond Hardware

Premium hardware for communications applications including drop line and construction hardware, grounding and bonding products, and signal security hardware.

     
6 koldnklose  

Kold-N-Klose System

Complete, proven and reliable torch-free system for sheath repair and encapsulation of buried or aerial splices. Suitable for use on filled or aircore, plastic or lead and pressurized cable.

Read more on the Kold-N-Klose System.

     
7 Powertronics_Collage   

PowerTronics

Cable television broadband distribution systems rely on dependable power supplies from PowerTronics for continuous power and emergency backup.

Read more on the PT-OPC, OMEGA, DPS2000 and DPS2000 Status Monitoring.

     
8 CablePro_Tools   

Cable Pro Installation Tools

Connecting with the best has never been easier. Cable Pro manufacturers high-quality installation and specialty tools designed specifically for the cable industry.

See our Cable Pro Installation Tools.


For more information on our connector products, contact the Belden Broadband Solutions Group at 1-800-685-9452.

Related Info

Belden_Broadband_Button