Coax Connectivity Solutions


Systems_bk_1Belden offers complete connectivity solutions for the Broadcast, Professional A/V, Security, Commercial LAN and Broadband markets. The F-Conn brand features F, RCA and BNC connectors for RG11, RG6, RG59 and RGB/Mini Coax for standard, plenum and security (CCTV) cable types. These connectors coupled with Cable Pro compression installation tools and Belden-brand cables, are all designed specifically to maximize signal integrity, ensure quality, performance and durability while providing customers with unparalleled end-to-end performance.

F-Conn Connectors and Cable Pro tools utilize TRUE 360 compression technology to create a secure, permanent seal on the cable reducing signal ingress or egress, preventing moisture migration and reinforcing the integrity of the cable to provide superior signal quality.

InsertionOFWire_T360F-Conn Compression Connectors

  • Non-blind Entry Design simplifies the insertion of the cable into the connector
  • One-Piece Design Option eliminates the loss of loose pins and sleeves
  • Patented Compression Rings provide better performance with improved signal impedance
  • An innovative compression system simplifies the installation process making it a reliable long-lasting solution


Click here for our F-Conn & Cable Pro product catalog PDF.

Belden BNC High-Definition Broadcast Connectors

NP324-TNDesigned specifically for Belden Brilliance Broadcast and Professional A/V coaxial cables, HD Brilliance Connectors maximize broadcast signal integrity, quality, performance and durability. All Belden HD Brilliance connectors exceed SMPTE return loss standards, providing excellent headroom and true 75 ohm performance for those instances when Broadcasters need to push the limits. Durability is excellent, with brass construction and patented compression rings ensuring pullout forces exceeding 100 lbs, depending on the cable. Experts can choose from three Belden HD Brilliance connector platforms to find the right solution for their broadcast needs.

Click here to learn more about Belden's BNC High-Definition Broadcast Connectors.


TVTstar2011a


Belden HD Brilliance BNC Connectors wins STAR Award (Superior Technology Award Recipient)