IBDN FiberExpress Solutions

End-to-End Optical Fiber Networking Solutions

 
Sec4_1Optical fiber systems offer many benefits: high bandwidth and transmission speed, the potential for network growth, extended reach, fault tolerance, greater data security and support for Gigabit and multi-Gigabit protocols and networked applications.

Belden FiberExpress Solutions meet or exceed all applicable TIA/EIA, ISO/IEC and IEEE standards – and offer reduced design complexity, increased flexibility, rapid installation and cost-effective pricing.

Belden FiberExpress encompasses complete end-to-end cabling systems to support the following topologies:

Related Info

Fiber Optic Catalog

Featured Element

Fiber_Reel-In-Box

Fiber Cable Reel-In-A-Box
 
Belden's Reel-In-A-Box makes installation quick and easy by facilitating cable payout either through the side cut-out or through the top cut-out. The corrugated fiberboard material combined with plastic inserts make Reel-In A-Box lightweight and easy to handle. Special tension control feature allows for optimum payout during installation. Reel-In-A-Box is available for various fber constructions up to 1000 feet. 

Download the Fiber Reel-In-A-Box Bulletin PDF