- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center
Today's enterprises – including small to midsize facilities, high-rise office buildings, banks, hospitals and healthcare facilities, and retail stores – are increasingly relying on automation systems for security, access control, asset protection, fire alarm, life safety, audio/sound communications, and environmental systems control. These critical applications can be challenging because of their complexity and their need for rock-solid performance and reliability.
| (object placeholder)
|
With our New Generation products, you can be assured that are getting the most innovative and advanced cables that not only work better, but are easier to install than any others in the marketplace. And Belden and its installation partners can provide technical assistance to ensure you choose exactly the right solutions to meet your application requirements.
Belden’s comprehensive building management product line-up includes the following:
Security and Alarm Cables – suitable for a wide range of applications, including security systems, sound and intercom systems, power-limited controls, fire and burglar alarm systems, single-line telephones, and more. Cable selection includes:
Part No./technical data on security and alarm cables (not Electronic Safety and Security Systems)
Access Control Banana Peel Cables – suitable for a wide range of security and access control applications, including security control panels, junction boxes, door control, lock power systems, REX and card reader systems. The Composite Shielded Multi-conductor cables are available in CM FT6 Rated and CMP/CMG Rated versions, both featuring Belden’s unique Banana Peel jacketless construction, which provides fast, easy installation.
Part No./technical data on access control cables
Security and Surveillance CCTV Cables – suitable for a wide range of facility monitoring, security and asset protection applications, including closed-circuit television (CCTV), CCTV plus audio or power, CCTV pan/tilt/zoom (PTZ) camera control, and card reader/sensor systems. Selection includes:
Part No./technical data on security and surveillance cables
Banana Peel PTZ Composite Cables – consisting of RG-59/U coax, twisted pair and multi-conductor cables, are ideal for CCTV plus audio or power, and PTZ CCTV camera control applications. Available in CMR/CMG FT4 Rated and CMP FT6 Rated versions. All feature Belden’s unique Banana Peel jacketless construction, which provides fast, easy installation.
Part No./technical data on PTZ Composite cables
UTP CCTV Surveillance Cables – suitable for UTP-CCTV, PTZ cameras, video over twisted pairs, 110BaseTX, AES/EBU, digital video, and Gigabit Ethernet applications. Selection includes: Composite Unshielded Multi-conductor Category 5e cables in round or Siamese construction and in CMR/CMG FT4 and CMP Rated versions Unshielded Twisted Pair Category 5e and Cat 6 cables in CM FT1 Rated, CMR Rated, or CMP FT6 Rated versions.
Part No/technical data on UTP CCTV Surveillance cables
Fire Alarm Cables – approved by NEC/CEC and California State Fire Marshall for commercial fire alarms, monitoring and detection systems, audio, control and notification circuits. Selection includes:
Part No./technical data on fire alarm cables
Safe-T-Line Circuit Integrity in Conduit (CIC) Cables – fully meet the NEC’s 2-Hour Fire Alarm Survivability requirements in ½-inch conduits. Our CIC cable is made with a flame-retardant silicone rubber insulation and low smoke zero halogen (LSZH) jacket to ensure continuous operation of a building’s EVAC (Emergency Voice-Alarm Communications) systems in the event of fire, allowing occupants time to evacuate. CIC cables provide an effective, economical alternative to making structural modifications, and offer easier installation than expensive, labor-intensive mineral insulated (MI) cables. Our selection includes FPLR-CIC Rated Unshielded and Shielded Multi-conductor cables.
Safe-T-Line Circuit Integrity (CI) Cables – fully meet the NEC’s 2-Hour Fire Alarm Survivability requirements in ½-inch conduits. Our CI cable is made with a flame-retardant silicone rubber insulation and low smoke zero halogen (LSZH) jacket to ensure continuous operation of a building’s EVAC (Emergency Voice-Alarm Communications) systems in the event of fire, allowing occupants time to evacuate. CI cables provide an effective, economical alternative to making structural modifications, and offer easier installation than expensive, labor-intensive mineral insulated (MI) cables. Our selection includes FPLR-CI Rated Unshielded and Shielded Multi-conductor cables.
Part No./technical data for CI cables
Part No./technical data for HVAC cables
Part No./technical data on audio cables
Audio Cables – suitable for commercial sound/audio systems such as intercom and public address systems and fire alarm systems (Red only). Selection includes:
Part No./technical data for audio cables
Speaker Cables – suitable for commercial sound/audio systems such as intercom and public address systems, security systems, power-limited controls and single-line telephones. Selection includes: Unshielded Multi-conductor, CMR/CMG FT4 or CL3R Rated High Strand Unshielded High-Flex and High-Purity Multi-conductor, CM, CL3 or CL2 Rated.
Part No./technical data for speaker cables.
Part No./technical data on CATV/MATV Coaxial cables
New Generation Packaging Options Belden UnReel Dispenser – Several of our New Generation cable products are available in Belden’s UnReel cardboard dispenser. The UnReel Dispenser is an economical, lightweight package and dispensing system that comes complete with carrying handle for easy handling at job sites. UnReel cables pay out smoothly and evenly, without kinking, speeding up installation and saving time and labor compared to spooled cables.
Belcoil Package – Several of our New Generation cable products are available in Belden’s convenient and easy-to-use, Belcoil package. These revolutionary, densely-packed coiled packages assure uniform pallet loading, space efficiency on shelves or trucks, easy tangle-free dispensing, less waste and clean-up.