- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center
Belden provides a full complement of modular work area components - including outlet boxes, faceplates, inserts and adapters - so you can complete the workstation installation portions of your state-of-the-art Belden IBDN networking system quickly, efficiently and aesthetically.
The MediaFlex, KeyConnet, Interface and MDVO Outlets are compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.
Quickly check the compatibility of the outlet to the module you intend to use using the chart below.
| ||||
French Style Faceplates are designed to accept the EZ-MDVO and GigaFlex UTP Modules, as well as MDVO Multimedia Modules. Available in 1-port and 2-port configurations.
KeyConnect Workstation Outlet Systems comprise a wide range of faceplates, adapters, and boxes, combined with a complete line of KeyConnect UTP, coax and fiber modules. KeyConnect Modules also fit into KeyConnect and AngleFlex Patch Panels in the data center or telecommunications room, providing the added benefit of installation flexibility, uniform aesthetics and reduced inventory. The module's footprint also allows for high-density use in patch panels and outlets.
Interface/MDVO Surface Adapter Box allows surface mounting of Interface Plates as well as MDVO Flush and Angled Faceplates. The boxes can be mounted on any flat surface or can be attached to standard electrical boxes or wall-mounting hardware for additional storage space.Interface Plates combine flexibility and ease of use. They are designed to accept the EZ-MDVO and GigaFlex UTP modules as well as MDVO Multimedia Modules. Available in single gang to accept up to six modules.
- See the Data Sheet for more information on MediaFlex GigaFlex Inserts.
- See the Data Sheet for more information on MediaFlex MDVO Style Inserts.
- See the Data Sheet for more information on MediaFlex Multimedia Inserts.
- See the Data Sheet for more information on MediaFlex Filler Insert.
MediaFlex Plates comprise one part of the snap-together line of plates and inserts. The plates can be mounted over standard NEMA type outlet boxes and rings to provide support for a variety of MediaFlex Adapters and Inserts. Their fully modular construction, combined with the front access design, provide extensive configuration flexibility for current and future network needs. Available in multiple colors and in single gang and double gang configurations.