- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center
Belden
offers a wide range of paired and triad construction CSA rated cables
for instrumentation applications, meeting the following specifications:
Direct Burial
600V & 1000V TC/CIC CSA Control and Power Cable
Belden offers a wide range of CSA control and power cables that meet the following specifications:
Direct Burial
600V ACIC and Tech90 Cable
Belden Teck90 and ACIC cables are available in a wide range of in-stock and custom constructions to meet the needs of pulp and paper, chemical, petroleum and other demanding industrial environments. They are ideal for use in wet or dry areas; ventilated, non-ventilated or ladder-type cable troughs; ventilated flexible cableways; and for direct burial.
Belden Teck90 cable is marked with "FT4" and "HL" designations and cable constructions are certified to CSA Standard C22.2#131 and C22.2#174 for use in a wide range of hazardous locations. Both inner and outer jackets meet the acid gas evolution requirement of 14% maximum required by CSA Standard C22.2#0.3 Clause 4.31.
These cables utilize Class B stranded bare copper conductors, cross-link polyethylene insulation, bare copper ground wire, PVC inner jacket, aluminum steel interlocking armor, and a PVC outer jacket.
Voltage ratings are: 18 to 16 AWG: 600V ACIC; 14 to 8 AWG: 600 Volts; and 14 to 4/0 AWG: 1000 Volts. Temperature ratings are: -40°C to 90°C (Dry/Wet); -25°C installed.
Design advantages include the following:
Rip cord for inner jacket
Specifications
CSA Standard C22.2#0.3 Clause 4.11.4 “Cables with FT4 Marking”
To access our eCatalog for specific information on all available CSA
Instrumentation, Control and Power cables, click on one of the product
categories listed below:
CSA Control/Power Cable
600V CIC Multi-conductor Cables
600V ACIC Cables
600V Type TC/CIC Cables
600V Teck90 Cables
1000V Teck90 Cables