Hook Up & Lead Wire

Rubber and plastic insulated single conductor hook-up and lead wire products are designed for reliable and consistent performance. For your quality assurance needs, these components are built to comply with rigid industry and government specifications.

In lead wire manufacturing, Belden controls the entire process turning process copper rod into tinned copper wire strands and mixing plastic and formulating rubber for conductor insulations. You can trust that you are getting consistently top quality wire.


Speak To An ExpertView In Our Online Catalog

A portfolio engineered for performance demands in a diverse array of applications:

On-machine and internal machine wiring
In control cabinet or panel
In wire harnesses and cable assemblies
In appliances

Features and options that allow engineers to match cable selection with environmental conditions and application demands


Insulation Material Voltage Options AWG Sizes Max Temp AWM Options Ratings/Properties
PVC 300V, 600V, 1000V #30 to #8 80?, 105?, 24 hr brake cycle @ 149? 1007, 1015, 1028, 1061, 1230, 1283, 1569, MIL-Specs Oxidation, Sun, Flame, Acid, Alkali
GreenChoice PPO 600V #28 to #10 105? 11028 Abrasion, Cold Temp (-40?), LSZH
TFE 250V, 600V #30 to #16 200? 1180, 1213, 1271, MIL-Specs Oil, Abrasion, Sun,Water, Flame, Acid, Alkali
EPDM 600V, 7500V #22 to #4/0 125?, 150?, 24 hr brake cycle @ 149? 3340, 3374, 3484, 3499 Low Temp Flex, Sun, Water, Acid, Alkali
XL-DUR 300V, 600V #22 to #6 105?, 125?, 150? 24 hr brake cycle @ 149? 3173, 3195, 3196, 3199, 3321, 3436, Type SIS Thermal aging, moisture, solvent
CSPE 300V, 5000V #22 to #4/0 105?, 24 hr brake cycle @ 149? 3190, 3191, 3192, 3193 Flex, Sun, Water, Acid, Alkali, Nuclear Radiation
Neoprene 300V, 600V #20 to #2 90?, 24 hr brake cycle @ 149? 3044, 3046, 3048 Abrasion, Water, Aliphatic Hydrocarbons
Silicone Rubber 600V #22 to #4/0 150?, 200?, 24 hr brake cycle @ 149? 3069, 3070, 3071, 3074, 3075, 3101, 3123 (Mercury Switch), 3125, 3126, 3135, 3212, 3213, 3214 Heat, Low Temp Flex, Sun, Nuclear Radiation

Wire & Cable
Catalog

Download the Wire & Cable Product Catalog for in-depth product information. View the entire portfolio and technical product information.

Download My Catalog