Portable Cordage

Belden's flexible and durable portable cordage designs have been relied upon by engineers for decades. With rubber and specialty plastic jacketing options, and finely stranded conductors, you can be certain that cabling will support an installed service life that is second to none.


Speak To An ExpertView In Our Online Catalog

Belden's comprehensive Portable Cordage portfolio supports the industry's most demanded cabling specification requirements

2-Conductor

SPT-1 Type: PVC Parallel Lamp Cord
SPT-2 Type: PVC Parallel Lamp Cord
SP-1 Type: Rubber Parallel Lamp Cord
HPN Type: CPE Heater Cord
SJ Type: Rubber Jacket
SJO Type: Oil-Resistant Rubber Jacket
SJTOW Type: Belflex PVC Jacket
SO Type: Oil-Resistant Rubber Jacket
STOW Type: Belflex PVC Jacket
SV Type: Rubber Jacket
SVT Type: PVC Jacket

3-Conductor

S Type: Rubber Jacket
SO Type: Oil-Resistant Rubber Jacket
SJ Type: Rubber Jacket
SJO Type: Oil-Resistant Rubber Jacket
SJT Type: PVC Jacket
SJT Type: PVC Jacket Shielded
SJT Type: PVC Jacket Low Leakage Power Cord
SJTOW Type: Belflex PVC Jacket
STOW Type: Belflex PVC Jacket
SV Type: Rubber Jacket
SVT Type: PVC Jacket
SVT Type: PVC Jacket Shielded

4-Conductor

S Type: Rubber Jacket
SO Type: Oil-Resistant Rubber Jacket

5-Conductor

SJ Type: Rubber Jacket

5-20 Multi-Conductor

SO Type: Oil-Resistant Rubber Jacket

Wire & Cable
Catalog

Download the Wire & Cable Product Catalog for in-depth product information. View the entire portfolio and technical product information.

Download My Catalog