Ethernet Cables

Belden Industrial Ethernet Cables/Connectivity Offer Rugged Constructions and Reliable Performance


Industrial Ethernet deployment has reached far beyond merely connecting workstations and consoles. In today's industrial networks, data transmission cables are used throughout the manufacturing or processing plant – often in extremely harsh and sometimes hazardous environments.

In industrial plants, Ethernet cables and connectivity are typically used to carry signals between controllers or controllers to devices to make events happen deterministically or on a pre-defined schedule.Industrial_Ethernet Timing is key – with little or no margin of error. Clearly, few networking applications are more critical and demanding than industrial sites where data transmission errors or failure can lead to unsafe conditions, interruption of critical industrial automation and control functions, lost data and costly downtime.

That's why specifying a robust cabling infrastructure capable of supporting Industrial Ethernet is of paramount importance. Only Belden offers the most comprehensive range of Industrial Ethernet cabling solutions available in the world today – all specifically engineered and ruggedly constructed to ensure optimum network performance and uptime, even in the harshest settings.

All of Belden's Industrial Ethernet cables/connectivity products are built to withstand the entire spectrum of environmental and mechanical hazards - from temperature extremes and sunlight, to solvents, oils, chemicals and moisture. Check out our lines of TrayOptic and FiberExpress optical fiber cables, and our FiberExpress optical fiber connectivity. Also look at our DataTuff line of copper-based cables and connectivity – all suitable for Industrial Ethernet application and the following protocols:

Belden Copper-based Solutions for Industrial Ethernet

Industrial Ethernet Category Cables – Features and Benefits
Belden Industrial Ethernet cables are far and away the industry's top choice for signal transmission integrity and consistently reliable electrical performance. Unlike commercial off-the-shelf (COTS) Ethernet cabling, our Category 6, Enhanced Cat 5e and Cat 5e copper-based cables are built Belden-tough to withstand the harsh environmental conditions and mechanical stresses typically present in industrial factories and plants.

Our industrial-grade cables provide more stable electrical performance with less attenuation and greater resistance to EMI/RFI. In addition, tests have proven that our Industrial Ethernet cables offer:

  • Protection against penetration and degradation by solvents, oils, chemicals and moisture
  • Resistance to UV radiation and temperature variations
  • Superior mechanical stability to withstand pulling forces, abrasion, crushing, cut-through and burial
  • MSHA mining approval
  • Red jackets designating safety network

Many versions of our DataTuff cables feature Belden's patented Bonded-Pair technology. This construction feature affixes the conductor insulation of the cable pairs along their longitudinal axes to ensure that no performance-robbing gaps can develop between the conductor pairs. As a result, the conductor-to-conductor spacing or concentricity is always uniform - which, in turn, ensures excellent and consistently reliable electrical performance, even after the rigors of installation. Belden calls this unique capability Installable Performance®.

DataTuff Category 6, Enhanced 5e and 5e Cables

Unshielded and shielded Bonded-Pair cables with heavy-duty, oil- and UV-resistant jackets; many are Ethernet/IP compliant; unjacketed and armored versions are available for the most extreme areas.

Category 6 DataTuff Twisted Pair Cables, 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets 

  • 7927A 23 AWG Solid BC, Patented E-Spline Center Member 
  • 11872A Upjacketed, 23 AWG Solid BC 
  • 121872A Interlocked AL Armor, 23 AWG Solid BC, Polyester Wrap 
  • 7940A 23 AWG, Solid BC 
  • 7931A 23 AWG, Solid BC, High & Low Temp
  • 7953A 23 AWG, Solid BC, Overall Beldfoil Shield 

Enhanced Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets

  • 7932A 24 AWG 2-Pair Solid BC 
  • 7933A 24 AWG 2-Pair Solid BC, Overall Beldfoil® Shield 
  • 7923A 24 AWG 4-Pair Solid BC, MSHA Approved 
  • 7924A 24 AWG 4-Pair Stranded TC (7x32) 
  • 7922A 22 AWG 4-Pair Solid BC, Rip Cord, PLTC 
  • 7934A 24 AWG 4-Pair Solid BC, Halogen Free, Waterblocked, Burial 
  • 7928A 24 AWG 4-Pair Solid BC, FEP Insulation and Jacket 
  • 7935A 24 AWG 4-Pair Solid BC, Low Smoke Zero Halogen Jacket 
  • 11700A 24 AWG, 4-Pair Solid BC, Upjacketed, MHSA Approved 
  • 11700A2 24 AWG, 4-Pair Solid BC, Upjacketed 
  • 121700A AL Interlocked Armor, 24 AWG, 4-Pair Solid BC, Polyester Wrap 
  • 121700R AL Interlocked Armor, 24 AWG, 4-Pair, Solid BC, Polyester Wrap 
  • 7929A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire, MSHA Approved 
  • 7921A 24 AWG, 4-Pair Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire
  • 7936A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 WG Stranded TC Drain Wire, Low Smoke Zero Halogen PVC Jacket 
  • 7937A Halogen Free, Waterblocked, Burial, 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire
  • 7957A 24 AWG, 4-Pair Solid BC, Overall Beldfoil + 70% TC Braid Shield, 600V AWM
  • 7958A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 600V AWM
     

Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Heavy-Duty Sunlight and Oil-Resistant Jackets 

  • 7930A 24 AWG, 4-Pair, Stranded BC (7x32) 
  • 7939A 24 AWG, 4-Pair, Bonded-Pairs, Stranded BC (7x32), Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire 
  • 7918A 24 AWG, 4-Pair, Solid BC, Rip Cord, MSHA Approved 
  • 7919A 24 AWG, 4-Pair, Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire, MSHA Approved
  • 7938A 24 AWG, 4-Pair, Bonded Pairs, Stranded Cu Alloy, Overall Beldfoil + 85% TC Braid Shield, Continuous Flex 10 Million Cycles


Ethernet/IP Cables

Originally developed by Rockwell Automation, Ethernet/IP is now managed by the Open DeviceNet Vendors Association (ODVA). Ethernet/IP offers a complete and open Industrial Ethernet networking communications protocol for manufacturing automation and control applications. ODVA is an international association comprised of leading vendors dedicated to driving adoption of the Common Industrial Protocol (CIP™), which supports open standards and technologies for industrial networks. Belden offers numerous cables that are fully compliant with the Ethernet/IP protocol.
 
Ethernet/IP Compliant Enhanced Category 5e DataTuff Twisted Pair Cables, 2- and 4-Pairs, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets (all cables in this section are Cat 5e except the 7957A which is Cat 6.)

  • 7932A 24 AWG 2-Pair Solid BC, Rip Cord
    7933A
    24 AWG 2-Pair Solid BC, Overall Beldfoil Shield 
  • 7923A 24 AWG 4-Pair, Solid BC, Rip Cord, MSHA Approved
    7934A
    24 AWG 4-Pair, Solid BC, Halogen Free, Waterblocked, Burial 
  • 7935A 24 AWG 4-Pair, Solid BC, Low Smoke Zero Halogen Jacket 
  • 11700A 24 AWG, 4-Pair, Solid BC, Upjacketed, MHSA Approved 
  • 7921A 24 AWG, 4-Pair Bonded-Pairs, Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire 
  • 7928A 24 AWG 4-Pair, Solid BC, FEP Insulation and Jacket, High & Low Temp, Gas-resistant
  • 7957A 24 AWG 4-Pair, Solid BC, Overall Beldfoil + 70% TC Braid Shield, 600V AWM
  • 7958A 24 AWG 4-Pair, Solid BC, Overall Beldfoil Shield, 600V AWM
  • 7953A 24 AWG 4-Pair, Solid BC, Overall Beldfoil Shield

In addition, Belden cables can be customized to meet your unique needs, utilizing any number of construction features, such as:
 
  • Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
  • Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
  • Shielding: Overall Beldfoil, TC Braid, TC Double Braid
  • Conductors: Solid BC, Solid TC, Stranded BC and Stranded TC


Belden DataTuff Industrial Ethernet Connectivity

DataTuff Industrial Ethernet Cord Sets (RJ45). Cat 6 4 Pair,
23 AWG - Heavy Duty Oil -  & Sunlight-Resistant Black Jackets

IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)

Unshielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7940A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E600001 010S1 IP67 1 m (3.3 ft.) Yes 1
E600002 010S1 IP67 2 m (6.6 ft.) Yes 1
E600003 010S1 IP67 3 m (9.8 ft.) Yes 1
E600005 010S1 IP67 5 m (16.4 ft.) Yes 1
E600025 010S1 IP67 25 m (82 ft.) Yes 1
E601001 010S1 IP20 1 m (3.3 ft.) 1
E601002 010S1 IP20 2 m (6.6 ft.) 1
E601003 010S1 IP20 3 m (9.8 ft.) 1
E601005 010S1 IP20 5 m (16.4 ft.) 1

Shielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7953A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4
Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E604001 010S1 IP67 1 m (3.3 ft.) Yes 1
E604002 010S1 IP67 2 m (6.6 ft.) Yes 1
E604003 010S1 IP67 3 m (9.8 ft.) Yes 1
E604005 010S1 IP67 5 m (16.4 ft.) Yes 1
E604025 010S1 IP67 25 m (82 ft.) Yes 1
E605001 010S1 IP20 1 m (3.3 ft.) 1
E605002 010S1 IP20 2 m (6.6 ft.) 1
E605003 010S1 IP20 3 m (9.8 ft.) 1
E605005 010S1 IP20 5 m (16.4 ft.) 1

 

DataTuff Industrial Ethernet Ruggedized Cord Sets with Metal Body (RJ45).
Cat 6 4-Pair, 23 AWG - Heavy Duty Oil -  & Sunlight-Resistant Black Jackets
IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)

Unshielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7940A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
R601001 010S1 IP20 1 m (3.3 ft.) 1
R601002 010S1 IP20 2 m (6.6 ft.) 1
R601003 010S1 IP20 3 m (9.8 ft.) 1
R601005 010S1 IP20 5 m (16.4 ft.) 1

Shielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7953A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4
Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
R605001 010S1 IP20 1 m (3.3 ft.) 1
R605002 010S1 IP20 2 m (6.6 ft.) 1
R605003 010S1 IP20 3 m (9.8 ft.) 1
R605005 010S1 IP20 5 m (16.4 ft.) 1

 

DataTuff Industrial Ethernet Cord Sets (RJ45). Cat 5e 4 Pair,
 24 AWG - Heavy Duty Oil -  Sunlight-Resistant Black Jackets

 IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)

Unshielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7923A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E500001 010S1 IP67 1 m (3.3 ft.) Yes 1
E500002 010S1 IP67 2 m (6.6 ft.) Yes 1
E500003 010S1 IP67 3 m (9.8 ft.) Yes 1
E500005 010S1 IP67 5 m (16.4 ft.) Yes 1
E500025 010S1 IP67 25 m (82 ft.) Yes 1
E501001 010S1 IP20 1 m (3.3 ft.) 1
E501002 010S1 IP20 2 m (6.6 ft.) 1
E501003 010S1 IP20 3 m (9.8 ft.) 1
E501005 010S1 IP20 5 m (16.4 ft.) 1

Unshielded with Stranded Conductors (ref: Belden Bonded-Pair Cable 7924A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E502001 010S1 IP67 1 m (3.3 ft.) Yes 1
E502002 010S1 IP67 2 m (6.6 ft.) Yes 1
E502003 010S1 IP67 3 m (9.8 ft.) Yes 1
E502005 010S1 IP67 5 m (16.4 ft.) Yes 1
E502025 010S1 IP67 25 m (82 ft.) Yes 1
E503001 010S1 IP20 1 m (3.3 ft.) 1
E503002 010S1 IP20 2 m (6.6 ft.) 1
E503003 010S1 IP20 3 m (9.8 ft.) 1
E503005 010S1 IP20 5 m (16.4 ft.) 1

Shielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7929A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E504001 010S1 IP67 1 m (3.3 ft.) Yes 1
E504002 010S1 IP67 2 m (6.6 ft.) Yes 1
E504003 010S1 IP67 3 m (9.8 ft.) Yes 1
E504005 010S1 IP67 5 m (16.4 ft.) Yes 1
E504025 010S1 IP67 25 m (82 ft.) Yes 1
E505001 010S1 IP20 1 m (3.3 ft.) 1
E505002 010S1 IP20 2 m (6.6 ft.) 1
E505003 010S1 IP20 3 m (9.8 ft.) 1
E505005 010S1 IP20 5 m (16.4 ft.) 1

Shielded with Stranded Conductors (ref: Belden Bonded-Pair Cable 7939A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4

Part No. IP Rating Length meters (Ft.) Tethered Cap Standard Package Quantity (Pieces)
E506001 010S1 IP67 1 m (3.3 ft.) Yes 1
E506002 010S1 IP67 2 m (6.6 ft.) Yes 1
E506003 010S1 IP67 3 m (9.8 ft.) Yes 1
E506005 010S1 IP67 5 m (16.4 ft.) Yes 1
E506025 010S1 IP67 25 m (82 ft.) Yes 1
E507001 010S1 IP20 1 m (3.3 ft.) 1
E507002 010S1 IP20 2 m (6.6 ft.) 1
E507003 010S1 IP20 3 m (9.8 ft.) 1
E507005 010S1 IP20 5 m (16.4 ft.) 1

Modular Jacks (RJ45). Cat 5e, Cat 6 IP67
IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)

Part No. Description Tethered Cap Quantity
E100501 010S1 UTP, Black, Cat 5e Yes 1
E100502 010S1 FTP, Black, Cat 5e Yes 1
E100601 010S1 UTP, Black, Cat 6 Yes 1
E100602 010S1 FTP, Black, Cat 6 Yes 1

Plug Kits (RJ45). Cat 5e. IP67
IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)

Part No. Description Quantity
E300501 010S1 UTP, Black 1
E300502 010S1 FTP, Black 1

Field-Installable Metal Body Ruggedized Plug (RJ45). Cat 6. IP20

Part No. Description Quantity
R300601 000S1 UTP/STP, T568A Plug 1
R300602 000S1 UTP/STP, T568B Plug 1

Stainless Steel Faceplates. IP67

Part No. Description Quantity
E200001 000S1 Single gang, 1-port 1
E200002 000S1 Single gang, 2-port 1
E200004 000S1 Double gang, 4-port 1

FTP= Foil Shielded Twisted Pairs  •  UTP= Unshielded Twisted Pairs

 

Belden Optical Fiber Solutions for Industrial Ethernet

TrayOptic and FiberExpress Optical Fiber Cables
Belden offers heavy-duty TrayOptic Indoor/Outdoor laser-optimized cables in 2- to 72-fiber constructions. The Laser Optimized Fiber is designed to handle Gigabit Ethernet light sources and expanded bandwidth requirements. We also offer Tight-buffered single-mode or multimode FiberExpress cables in 2- or 6-fiber construction

TrayOptic Series Heavy-Duty, All Dielectric Optical Fiber Cables, Fiber Type: 62.5/125 micron, Aramid Yarn Strength Member, Jacket Color: Orange.
Riser Rated: NEC/CEC OFNR/OFN FT4. Flame Resistance: IEEE1202/383-2003


PVC Jacket 

  • I100255 2 fibers per tube Fiber Count 2
  • I100455 4 fibers per tube Fiber Count 4
  • I100655 6 fibers per tube Fiber Count 6
  • I400855 4 fibers per tube Fiber Count 8
  • I601255 6 fibers per tube Fiber Count 12
  • I601855 6 fibers per tube Fiber Count 18
  • I602455 6 fibers per tube Fiber Count 24
  • I603655 6 fibers per tube Fiber Count 36
  • I604855 12 fibers per tube Fiber Count 48
  • I606055 12 fibers per tube Fiber Count 60
  • I607255 12 fibers per tube Fiber Count 72


CPE Jacket 

  • I100266 2 fibers per tube Fiber Count 2
  • I100466 4 fibers per tube Fiber Count 4
  • I100666 6 fibers per tube Fiber Count 6
  • I400866 4 fibers per tube Fiber Count 8
  • I601266 6 fibers per tube Fiber Count 12
  • I601866 6 fibers per tube Fiber Count 18
  • I602466 6 fibers per tube Fiber Count 24
  • I603666 6 fibers per tube Fiber Count 36
  • I604866 12 fibers per tube Fiber Count 48
  • I606066 12 fibers per tube Fiber Count 60
  • I607266 12 fibers per tube Fiber Count 72
     

FiberExpress Optical Fiber Distribution Cables, Tight Buffer Plenum 

  • B9B043 Multimode 62.5 µm FX300 Fiber Count 2
  • B9B045 Multimode 62.5 µm FX300 Fiber Count 6
  • B9A043 Multimode 50 µm FX600 Fiber Count 2
  • B9A045 Multimode 50 µm FX600 Fiber Count 6
  • B9W043 Single-mode Enhanced Fiber Count 2
  • B9W045 Single-mode Enhanced Fiber Count 6
     

FiberExpress Connectivity Components

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Multimode FX300 62.5 µm

Part No. Length Description Connector
70102730
70102419
70102447
1 meter
2 meter
5 meter
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
ST-ST
ST-ST
ST-ST
AX200055
AX200056
AX200058
1 meter
2 meter
5 meter
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
SC-SC
SC-SC
SC-SC
AX200516
AX200517
AX200519
1 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
LC-LC
LC-LC
LC-LC
AX201078
AX201327
AX202557
AX201200
1 meter
2 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
LC-ST
LC-ST
LC-ST
LC-ST

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Multimode FX600 50 µm

Part No. Length Description Connector
AX201566
AX200341
AX200413
1 meter
2 meter
5 meter
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
ST-ST
ST-ST
ST-ST
AX200167
AX200084
AX200280
1 meter
2 meter
5 meter
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
SC-SC
SC-SC
SC-SC
AX200526
AX200527
AX200529
1 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
LC-LC
LC-LC
LC-LC
AX200991
AX200982
AX202559
AX200841
1 meter
2 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
LC-ST
LC-ST
LC-ST
LC-ST

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Singlemode

Part No. Length Description Connector
AX200100
AX200090
AX200092
1 meter
2 meter
5 meter
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
Duplex Zip 3.0mm ST/PC-ST/PC
ST-ST
ST-ST
ST-ST
AX200168
AX200094
AX200096
1 meter
2 meter
5 meter
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
Duplex Zip 3.0mm SCD/PC-SCD/PC
SC-SC
SC-SC
SC-SC
AX200506
AX200507
AX200509
1 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
Duplex Zip 2.0mm LCD/PC-LCD/PC
LC-LC
LC-LC
LC-LC
AX201079
AX201190
AX202241
1 meter
2 meter
5 meter
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
Duplex Zip 2.0mm LCD/PC-ST/PC
LC-ST
LC-ST

FiberExpress Patch Panels

  • AX100041 - Rack Mount - 1U, Black Universal Connector Panel
  • AX100495 - Wall Mount - Small, Black


Universal Optical Adapter Strips, Multimode
 

  • AX100088 - 6 ST - Phosphor Bronze, 6 fibers, loaded Adapters, Black
  • AX100094 - 3 SC Duplex - Phosphor Bronze, 6 fibers, loaded Duplex Adapters, Black 
  • AX100092- 6 SC Simplex - Phosphor Bronze, 6 fibers, loaded Adapters, Black 
  • AX101729 - 6 LC Duplex - FX STRIP 12-FIBER, MM (M-S), Black


Universal Optical Adapter Strips, Single-mode
 

  • AX100534 - 6 ST - Zirconia Ceramic, 6 fibers, loaded Adapters, Black 
  • AX101407 - 3 SC Duplex - Zirconia Ceramic, 6 fibers, loaded Duplex Adapters, Black 
  • AX100538 - 6 SC Simplex - Zirconia Ceramic, 6 fibers, loaded Adapters, Black 
  • AX101731 - 6 LC Duplex - FX STRIP 12-FIBER, SM (Z-C), Black


Optimax Field Installable Connectors, Multimode 62.5 µm
 

  • A0408835 - ST - For 900 µm buffered fiber only 
  • AX100029 - SC -For 900 µm buffered fiber only 
  • AX101981 - LC -For 900 µm tight buffered fiber


Optimax Field Installable Connectors, Multimode 50 µm
 

  • AX101075 - ST - For 900 µm buffered fiber only 
  • AX101077 - SC - For 900 µm buffered fiber only 
  • AX101982 - LC - For 900 µm tight buffered fiber


Optimax Field Installable Connectors, Single-mode
 

  • AX101791 - ST - For 900 µm buffered fiber only 
  • AX101792 - SC - For 900 µm buffered fiber only 
  • AX101983 - LC - For 900 µm tight buffered fiber 


Optimax Enhanced Installation ToolKit

AX103142 - LC/SC/ST - Install. tools, cleaver, manuals, crimping tool, microscope, etc

For more information on FiberExpress Optimax connectors, see the Optimax Connectors Product Bulletin and  theOptimax Toolkit Product Bulletin.

Belden Industrial Ethernet Cables are clearly the smart choice for use in demanding industrial environments. Why trust your mission-critical industrial data network to anything less?