• Industrial Networking
  • Company
  • Catalogs
  • Flexible Automation Cable

    Belden Infinity Flexible Automation Cables Offer Exceptional Performance, Superior Flexibility and Extended Cable Life In Near-constant Motion Applications 

       

    car_mfg_robotBelden Infinity is a complete line of control, data, video and power cables specifically designed to handle the rigorous speeds and near-constant motion encountered in automated equipment such as robots, pick and place machines, automatic handling systems, multi-axis machine tools and conveyor systems.

    The product series includes the following cable types:

    • CTC+ - The C-TC+ series is designed for C-track and extreme flex applications up to 9 million flex cycles (based on proper installation techniques in a C-track cable guide).  This series utilizes super fine stranding and some of the tightest lay lengths allowed by UL, providing outstanding flex life.
    • FCC - The FCC series is a cost effective alternative for C-track and moderate flexing applications rated up to 1 million flex cycles (based on proper installation techniques in a C-track cable guide). (LINKS TO attached page - anchor it)
    • NP218_productFlex Data Cables - These cables are designed for industrial applications where precise data transmission is combined with high-flexing.  They are ideal for effective operation of computer controlled equipment or other automated production processes, even in harsh environments.
    • Flex Vision - These continuous flex video cables are designed specifically for machine vision applications.  They are ideal for motion-controlled video and inspection and measurement equipment.


    Belden Infinity Cable - Features and Benefits

    When the application demands highly flexible cables offering exceptional cable life and performance, specify Belden Infinity.  Key cable attributes include:

    • Reduced Cable Memory - Belden Infinity's unique design and neutralized cabling, results in cables that are relaxed, with almost no memory.
    • Greater Flex Life - Superior flexibility means that these cables are able to handle the vigorous motions and high speeds encountered in automated equipment.
    • Greater System Uptime - Belden combined specialized manufacturing techniques with precision copper stranding and rugged insulation and jacketing compounds to maximize the cables' flex life and reliability.
    • No Talc Problems - Unlike the potentially harmful talc used in other cables, Belden's inert, non-irritating slipper compound facilitates flexing and also complies with OSHA regulations.  It's safer for employees and operators and is less likely to contaminate solder joints or mechanical compounds.
    • CE Conformity - All Belden Infinity cables are CE marked per the Conformite Europeenne low voltage directive, allowing European market access.
    • Custom Designs - Just ask.
           

    Belden Infinity® Flexible Automation Cable

       

    C-TC+ Control Cables/600V for Extreme Flexing (9 Million Flex Cycles)

       

    20 AWG Stranded (74x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7101A 3 Conductors
          7102A 4 Conductors
          7105A 9 Conductors
          7106A 12 Conductors
          7107A 18 Conductors
          7108A 25 Conductors        

    20 AWG Stranded (74x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7106AS 12 Conductors

    18 AWG Stranded (114x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7110A 3 Conductors
          7113A 7 Conductors
          7115A 12 Conductors
          7116A 18 Conductors
          7117A 25 Conductors         

    18 AWG Stranded (114x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7111AS 4 Conductors
          7115AS 12 Conductors

    16 AWG Stranded (190x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7122A 3 Conductors
          7125A 7 Conductors
          7126A 9 Conductors
          7127A 12 Conductors
          7128A 18 Conductors
          7129A 25 Conductors

    16 AWG Stranded (190x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7123AS 4 Conductors

    14 AWG Stranded (266x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7136A 4 Conductors     

    14 AWG Stranded (266x38) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7136AS 4 Conductors

    12 AWG Stranded (413x38) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7145A 4 Conductors

    FCC Control Cables/600V for Moderate Flexing (1 Million Flex Cycles)

    20 AWG Stranded (10x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7400A 2 Conductors
          7401A 3 Conductors
          7402A 4 Conductors
          7403A 5 Conductors
          7404A 7 Conductors
          7405A 9 Conductors
          7406A 12 Conductors
          7407A 18 Conductors
          7408A 25 Conductors       

    20 AWG Stranded (10x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7401AS 3 Conductors
          7402AS 4 Conductors
          7403AS 5 Conductors
          7404AS 7 Conductors       

    18 AWG Stranded (16x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7409A 2 Conductors
          7410A 3 Conductors
          7411A 4 Conductors
          7412A 5 Conductors
          7413A 7 Conductors
          7414A 9 Conductors
          7415A 12 Conductors
          7416A 18 Conductors
          7417A 25 Conductors
          7418A 34 Conductors
          7419A 41 Conductors
          7420A 50 Conductors          

    18 AWG Stranded (16x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7411AS 4 Conductors
          7413AS 7 Conductors
          7415AS 12 Conductors
          7416AS 18 Conductors
          7417AS 25 Conductors         

    16 AWG Stranded (26x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7421A 2 Conductors
          7422A 3 Conductors
          7423A 4 Conductors
          7424A 5 Conductors
          7425A 7 Conductors
          7426A 9 Conductors
          7427A 12 Conductors
          7428A 18 Conductors
          7429A 25 Conductors
          7430A 34 Conductors        

    16 AWG Stranded (26x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7423AS 4 Conductors
          7427AS 12 Conductors
          7428AS 18 Conductors         

    14 AWG Stranded (41x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7434A 2 Conductors
          7435A 3 Conductors
          7436A 4 Conductors
          7438A 7 Conductors
          7439A 9 Conductors
          7440A 12 Conductors
          7442A 25 Conductors         

    14 AWG Stranded (41x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7436AS 4 Conductors
          7438AS 7 Conductors         

    12 AWG Stranded (65x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7444A 3 Conductors
          7445A 4 Conductors       

    12 AWG Stranded (65x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7445AS 4 Conductors      

    10 AWG Stranded (105x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7447A 4 Conductors       

    10 AWG Stranded (105x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7447AS 4 Conductors        

    8 AWG Stranded (168x30) Bare Copper Conductors, Unshielded, PVC Insulation, PVC Jacket; UL AWM Style 2587, 600V 90°C     
          7450A 4 Conductors         

    8 AWG Stranded (168x30) Bare Copper Conductors, Tinned Copper Braid Shield (85% Coverage), PVC Insulation, PVC Inner & Outer Jackets; UL AWM Style 2587, 600V 90°C     
          7450AS 4 Conductors       

    Flex Data Cables/300V (1 Million Flex Cycles); EIA-485 Type            

    24 AWG Stranded (41x40) Bare Copper Conductors, Twisted Pairs, Overall Beldfoil® Shield (100% Coverage) + TC Braid Shield (85% Coverage), Foam Polyethylene Insulation, PVC Jacket; 300V 60°C     
          7200A 1 Pair
          7201A 2 Pair
          7202A 3 Pair
          7203A 4 Pair
          7206A 1 Pair          

    75-Ohm Flex Vision Coax Cables/30V (1 Million Flex Cycles)  

    Sub-Mini Type, 30 AWG Stranded (7x38) Tinned Cadmium Bronze Conductor, Tinned Copper "French Braid" (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex® Jacket; UL AWM Style 1354     
          7500A           

    Mini Type, 25 AWG Stranded (19x38) Bare Copper Conductor, Tinned Copper "French Braid" (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354     
          7501A                

    RG-59 Type, 22 AWG Stranded (19x34) Bare Copper Conductor Conductor, Tinned Copper "French Braid" (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354     
          7502A                

    RG-6/U Type, 20 AWG Stranded (7x15x40) Bare Copper Conductor, Tinned Copper "French Braid" (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354     
          7503A                

    RG-11Type, 16 AWG Stranded (7x37x40) Bare Copper Conductor, Tinned Copper "French Braid" (95% Coverage) Shield, Foam Polyethylene Insulation, Matte Blue Belflex Jacket; UL AWM Style 1354     
          7504A