- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center

Cables with soft annealed bare or tinned copper conductors and PVC flame retardant insulations and jackets are the standard offering for 300V Power-limited tray instrumentation installation. Constructions with PVC/PVC that have three or more conductors and 20 AWG or larger conductors may also be used for direct burial installations.
As an option, Belden also offers all PVC insulated, PVC jacketed instrumentation cables - and several other insulation and jacket combinations - with a PLTC-ER (Exposed Run) rating, formerly referred to as Open Wiring. Per NEC Article 725, a PLTC-ER rated cable may be installed in an industrial establishment between a cable tray and the utilization equipment or device without the use of conduit. An ER rated cable must meet the crush and impact requirements of an armored cable, such as UL Type MC cable. By eliminating the need for metal conduit and/or armor, using a PLTC-ER rated cable results in installation and maintenance savings.
Other insulation and jacket options (including HaloarrestXLink jackets) in the UL Instrumentation Cable line are shown in the table below. All Belden cable jackets are resistant to sunlight, moisture and vapor penetration.
| Conductors | Pairs or Triads Bare or Tinned Copper |
| AWG | 22 - 12 AWG |
| Shielding Options | Individually Foil Shielded Overall Foil Shielded Individually and Overall Foil Shielded Overall Tinned Copper Braided† Copper Tape† |
| insulation | Jacket | PLTC | ITC | PLCT-ER | CMG or CL3 | CMP or CL3P | Flame Tests | Direct Burial | ICEA S-73-532 | ICEA S-82-552 | ICEA T-29-520 |
| PVC | PVC | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 | Special† | Special† | ||||||
| XLPE | PVC | UL1685 Vertical Tray. [CSA FT4, IEEE 1202/383 as specials]† | Special† | Special† | Special† | ||||||
| TPE | TPE | UL1685 Vertical Tray, CSA FT1 | |||||||||
| XLPE | CPE | Optional |
UL1685 Vertical Tray. [CSA FT4, IEEE 1202/383 as specials]† | Special† | Special† | Special† | |||||
| XLPE | Haloarrest® | UL1685 Vertical Tray, CSA FT1 |
Shielding options, including unshielded, overall foil shielded and individually foil shielded/overall shielded configurations are available. Twisted non-shielded pairs and triads provide a minimal diameter allowing greater tray and conduit fill. Non-shielded instrumentation pairs may be utilized when recommended by the instrument manufacturer and used in a metallic conduit. Overall shields are recommended for use in instrumentation applications where signals are transmitted in excess of 100 millivolts, except in areas where high voltage and current sources create excessive noise interference. Belden's exclusive Beldfoil® shield with drain wire provides 100% coverage for maximum shield effectiveness. Individually shielded pairs or triads with an overall shield are recommended for use in instrumentation applications where optimum noise rejection is required. Individual pair/triad shields are fully isolated from each other and contain a separate drain wire for grounding, to provide maximum protection from crosstalk and common mode interference.
Belden also has the capability to protect electronic, instrumentation and control cables with interlocking or continuous armor, as well as smooth or corrugated protective metal tapes.
To complete the offering, a communication wire is included on all multi-pair/multi triad 1000 and 3000 series part numbers which consists of a 22 AWG Stranded (7x30) Bare Copper Conductor, and Orange PVC insulation. Custom configurations are also available.
Cables with soft annealed bare or tinned copper conductors and with PVC-Nylon insulation, 90°C PVC Jacket, TFN, TFFN or THHN style singles and a Nylon rip cord in all PVC-Nylon/PVC versions are the standard offering for the 600V Tray cable category. These cables are used in wet or dry locations. The cable jackets are resistant to sunlight, moisture and vapor penetration. And, they can be used in raceways and (supported by messenger wire), outdoor applications and direct burial applications.
As an option, Belden also offers all PVC-Nylon/PVC, XLPE/PVC and XLPE/CPE jacketed tray cables with a TC-ER (Exposed Run) rating, formerly referred to as Open Wiring. Per NEC (2005) Article 336, a TC-ER rated cable may be installed in an industrial establishment between a cable tray and the utilization equipment or device. A TC-ER rated cable must meet the crush and impact requirements of UL Type MC cable. By eliminating the need for metal conduit and/or armor, using a TC-ER rated cable results in savings in both installation and maintenance.
Other insulation and jacket options in the UL Instrumentation Cable line are shown in the table below. All Belden cable jackets are resistant to sunlight, moisture and vapor penetration.
| Conductors | Pairs or Triads Bare or Tinned Copper Thermocouple Conductors† |
| AWG | 18 - 12 AWG 10 - 4/0 AWG† |
| Shielding Options | Individually Foil Shielded† Overall Foil Shielded Individually and Overall Foil Shielded Overall Tinned Copper Braided† Copper Tape† |
| insulation | Jacket | TC | TC-LS | TC-ER | Flame Tests | Direct Burial | ICEA S-73-532 | ICEA S-82-552 | ICEA T-61-402 | ICEA T-66-524 | ICEA T-29-520 |
| PVC-Nylon | PVC | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 | Special† | |||||||
| XLPE | PVC | UL1685 Vertical Tray. CSA FT4, IEEE 1202/383 VW-1 Singles | 16 & 18 AWG Only | ||||||||
| TPE | TPE | UL1685 Vertical Tray, CSA FT1 | |||||||||
| XLPE | CPE | Optional |
UL1685 Vertical Tray. CSA FT4, IEEE 1202/383 VW-1 Singles | 16 & 18 AWG Only | |||||||
| XLPE | Haloarrest® | UL1685 Vertical Tray, CSA FT1 |
Shielding options, including unshielded, overall foil shielded and individually foil shielded/overall shielded configurations are available. Individual pair shields are fully isolated from each other and contain a separate drain wire for grounding to provide maximum protection from crosstalk and common mode interference. Cables with an overall shield provide additional electrostatic noise protection. Cables with an overall shield are recommended for use in instrumentation applications where signals are transmitted in excess of 100 millivolts except in areas where high voltage and current sources create excessive noise interference. Twisted non-shielded instrument pairs provide a minimal diameter allowing greater tray and conduit fill. Non-shielded instrument pairs may be utilized when recommended by the instrument manufacturer and use in a metallic conduit.
You can also customize any 600V TC instrumentation cable, with armor and a full-size ground.
The conductor material of thermocouple extension cable is determined by the thermocouple extension wire type. These cables are also FEP or PVC insulated with FEP or PVC jacket. A Nylon rip cord is included in all PVC-jacketed thermocouple extension cables. A communication wire is included on all multi-pair PVC constructions. The conductor material of a thermocouple wire is determined by the thermocouple type with FEP insulations and jacketed flat constructions. FEP thermocouple wire is impervious to chemical attack and is flame retardant.
| Conductors | Pairs or Triads Thermocouple Type KX, TX, EX, JX, E, J, K, T |
| AWG | 20, 16 AWG; Other AWG sizes available as specials |
| Shielding Options | Individually Foil Shielded† Overall Foil Shielded Individually and Overall Foil Shielded Overall Tinned Copper Braided† Copper Tape† |
| insulation | Jacket | PLTC | ITC | PLCT-ER | CMG or CL3 | CMP or CL3P | Flame Tests | Direct Burial | ICEA S-73-532 | ICEA S-82-552 | ICEA T-29-520 |
| PVC | PVC | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 | Special† | Special† | ||||||
| XLPE | PVC | UL1685 Vertical Tray, [CSA FT4, IEEE 1202/383 as specials]† | Special† | Special† | Special† | ||||||
| TPE | TPE | UL1685 Vertical Tray, CSA FT1 | |||||||||
| XLPE | CPE | Optional |
UL1685 Vertical Tray, [CSA FT4, IEEE 1202/383 as specials]† | Special† | Special† | Special† | |||||
| XLPE | Haloarrest® | UL1685 Vertical Tray, CSA FT1 | |||||||||
| FEP | FEP | UL1685 Vertical Tray, CSA FT1, UL 910 Plenum |
Temperature ranges are applicable only to the thermocouple conductors and not to the cable. The cable must never be exposed to temperatures higher than the maximum temperature ratings shown in the table below.
| ANSI Symbol |
Temperature Range (°C) (conductor only) |
Limits of Error Standard (°C) |
Jacket Color |
Insulation Color Code | Conductor Identification | ||
| Positive ( + ) | Negative ( - ) | Positive ( + ) | Negative ( - ) | ||||
| E | 0 to 340 340 to 540 |
±1.7°C ±.50% |
Brown | Purple | Red | Chromel® Non-magnetic |
Constantan Silver Color |
| J | 0 to 293 293 to 480 |
±2.2°C ±.75% |
Brown | White | Red | Iron Magnetic |
Constantan Non-magnetic |
| K | 0 to 293 293 to 980 |
±2.2°C ±.75% |
Brown | Yellow | Red | Chromel Non-magnetic |
Alumel® Magnetic |
| T | 0 to 133 133 to 260 |
±1.0°C ±.75% |
Brown | Blue | Red | Copper Copper Color |
Copnstantan Non-magnetic |
| EX JX KX TX |
0 to 200 0 to 200 0 to 200 0 to 100 |
±1.7°C ±2.2°C ±2.2°C ±1.0°C |
Purple Black Yellow Blue |
Purple White Yellow Blue |
Red Red Red Red |
Chromel Iron Chromel Copper |
Constantan Constantan Alumel Constantan |
Limits of error per ANSI MC96.1-1982. Limits shown do not include system or installation error. Percentages refer to the temperature being measured.
*The Temperature Range and Limits of Error are for standard grade thermocouples, Reference ANSI MC96.1-1982 for special grade thermocouples.
The Temperature Ranges for type E, J, K and T thermocouple wires listed above pertain to 20 AWG wire.
Additional constructions available upon request.
Applications for Belden thermocouple products include the use of parallel non-shielded extension wire in low noise environments (when recommended by the instrument manufacturer). An overall shielded construction is recommended in areas where high voltage and current sources create excessive noise interference. The Beldfoil shield with drain wire provides 100% coverage for maximum shield effectiveness. Individually shielded pairs are recommended for use in applications where optimum noise rejection is required.
For UL Instrumentation Cable product specifics, click on any of the categories listed below and you'll have immediate access to that particular section of our eCatalog:
300V Power-limited Tray Cables
600V Tray Cables
Thermocouple Extension Cables
Thermocouple Extension Cables - High Temperature
Thermocouple Wire
Thermocouple Wire - High Temperature
Belden offers a wide array of UL-rated 600V Tray Cable for a variety of control applications. Multi-conductor versions are available as standards from 18 to 1 AWG. (1/0 through 4/0 AWG versions are also available as custom made constructions.) These cables are available in unshielded and shielded configurations, using various insulation and jacket combinations (see chart below).
As an option, Belden offers all PVC-nylon/PVC, XLPE/PVC and XLPE/CPE jacketed tray cables with a TC-ER (Exposed Run) rating, formerly referred to as Open Wiring. Per NEC Article 336, a TC-ER rated cable may be installed in an industrial establishment between a cable tray and the utilization equipment or device without the use of conduit. A TC-ER rated cable must meet the crush and impact requirements of an armored cable, such as UL Type MC cable. By eliminating the need for metal conduit and/or armor, using a TC-ER rated cable results in savings in both installation and maintenance. Standard lengths may be subject to tolerance. Custom lengths may be available by request.
| Conductors | Multi-Conductors Bare or Tinned Copper |
| AWG | 18 - 1 AWG 1/0 - 4/0 AWG† |
| Shielding Options | Overall Foil Shielded Overall Tinned Copper Braided† Copper Tape† |
| Ground Wire | Non-insulated, bare copper ground wires are included for constructions 8 - 1 AWG. Available on other constructions as specials. |
| insulation | Jacket | TC | TC-LS | TC-ER | Flame Tests | Direct Burial | ICEA S-73-532 | ICEA S-82-552 | ICEA T-61-402 | ICEA T-66-524 | ICEA T-29-520 |
| PVC-Nylon | PVC | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 | ||||||||
| XLPE | PVC | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 VW-1 Singles | ||||||||
| TPE | TPE | UL1685 Vertical Tray, CSA FT1 | |||||||||
| XLPE | CPE | Optional |
UL1685 Vertical Tray, CSA FT4, IEEE 1202/383 VW-1 Singles | ||||||||
| XLPE | Haloarrest® | Optional |
UL1685 Vertical Tray, CSA FT1 | ||||||||
| PE/PVC (20-10) | PVC or CPE |
Note: All products are Indoor/Outdoor rated and sunlight-resistant. 1000V and 2000V ICEA-rated cables are available with a minimum order of 5000 ft. 2000V UL1277 TC cables are available with a minimum order of 5000 ft.
Belden UL Control Cables are typically offered in unshielded and overall shielded versions, with non-insulated, bare copper ground wires available for 8 through 1 AWG constructions. (Non-insulated, bare copper, full sized ground wires may be requested on other constructions.) All shielded PVC-Nylon/PVC constructions include drain wires for easy shield termination.
Unshielded cables may be utilized when recommended by the equipment manufacturer and used in a metallic conduit. These cables provide a minimal OD, allowing greater tray and conduit fill. Overall shielded cables are recommended for use in control applications where signals are transmitted in excess of 100 millivolts, except in areas where high voltage and current sources create excessive noise interference. Belden's Beldfoil shield with drain wire provides 100% coverage for maximum shield effectiveness. A copper tape shield is available upon request.
Multi-conductor control cables (10 AWG to 18 AWG) are color coded per ICEA Table E2.
AWG and larger constructions are black and numbered per ICEA Method 4.
Belden UL Control cable can be installed in cable trays, ducts and conduit, plus it is suitable for installation in wet or dry locations as the cable jackets are resistant to sunlight, moisture and vapor penetration. These cables can also be used in raceways (supported by messenger wire), outdoor applications and direct burial installations. They are used extensively in manufacturing facilities - especially in the process industries such as petrochemical, steel, pulp and paper, cement and mining.
Belden Metal Clad (MC) and Teck-Style cables are designed to meet demanding industrial needs by combining rugged durability and corrosion resistance with flexibility and easy handling.
Belden MC Cable cable is marked sunlight-resistant for cable tray use in direct burial designations and cable constructions are listed to NEC Type MC.
Teck- Style cables are price-competitive, high-performance, UL and CSA dual-rated cables with a flame-retardant XHHW insulated conductor and an inner PVC jacket for mechanical moisture and corrosion protection.
Metal Clad |
Teck-Style |
![]() |
![]() |
The construction of the cables is as follows: Class B stranded bare copper conductors, cross-linked polyethylene insulation, bare copper ground wire, standard aluminum or optional galvanized steel interlocking armor, PVC outer jacket, thermoset insulation (XHHW-2 conductors), an NEC conductor temperature of 90°C dry and 90°C wet. The minimum bending radius of the cable is 23 times the overall cable diameter. The combined use of Kellems grips and pulling eyes is recommended.
Type MC and Teck-Style cable may be used to meet the needs of pulp and paper, chemical, petroleum and other demanding industrial environments - and under the following conditions:
Advantages include:
For product specifics, click on any of the categories shown below and you'll have direct access to that area of our eCatalog:
600V Type TC Cables
600V Teck-Style® Cables
600V Type MC Metal Clad Cables
Custom cables are available upon request which can utilize any number of construction features such as: