- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center
Power Over Ethernet (PoE) technology describes any system that transmits electrical power, in addition to data, to remote devices over standard twisted-pair wire in an Ethernet network. This technology is useful for powering network devices where it would be inconvenient or infeasible to supply power separately. Such devices include IP telephones, wireless LAN access points, IP cameras, IP sensors and instruments in industry, IP radios, digital clocks, and more. The technology is comparable to POTS telephones, which also receive power and data (although analog) through the same cable.
PoE works without requiring modification to the existing Ethernet copper cabling infrastructure. Power over Ethernet is standardized in IEEE 802.3af. The IEEE 802.3af-compliant power sources supply 48 volts DC to devices at a maximum current of 350 mA. This allows devices to draw up to 15.4 watts.The new IEEE 802.3at (PoE+) standard raises the wattage to 25.5 watts.
![]() |
Magnum PES42 PoE Edge SwitchesThe Magnum PES42 Provides six switch ports, zero, one or two of which may be 100 Mb fiber, others are 10/100 copper. Four fixed copper ports are PoE, Power Source per IEEE 802.3af. Industrial grade and outdoor-rated models are available. Learn More... |
![]() |
Magnum IPS42 Internal Power Supplies for Edge Switch FamilyGarrettCom extends the capabilities of its powerful yet compact 6-port Magnum ES42 and ESD42 Edge Switches as well as PES42 PoE Edge Switches with a line-up of IPS42 integrated power supply packages. The IPS42 supplies Magnum PES42 PoE Edge Switches with integrated AC power supplies for video surveillance applications, offers integrated AC/DC, 125 VDC dual source, 48 VDC dual source, 24 VDC dual source, or integrated AC power input for over 1600 individual Magnum Edge Switch configurations. Learn More... |
Magnum 6K Managed Ethernet SwitchesThe 6K family of Ethernet Managed Switches is ideal for industrial Ethernet applications on the factory floor, power plant, and outdoor applications. These rugged switches are designed to endure even the most extreme environments. The 6K family features fiber-rich and modular switches that can be configured with AC or DC power. The Wide selection ofport modulesmakes the 6K line of switches very flexible. | |
![]() |
Magnum 10K Managed SwitchesMagnum 10K Managed Switches provide the bandwidth and advanced port configurability for data-intensive utility and industrial applications such as the Smart Grid. New advanced thermal design techniques enable the 10K Family to deliver high reliability and configurability even at extended operating temperatures. Special rack-mount cooling features include Thermal Fins for extra heat dissipation and internal heat transfer techniques that use the case as a heat sink. Cooler operation of internal electronic components leads to longer life-time and increased reliability. |
![]() |
SPIDER Unmanaged Din Rail Mount SwitchesThe SPIDER family of switches provides users with an economical, yet highly reliable hardened Ethernet switch. All copper/RJ45 ports are auto-negotiating and auto-crossing -- the SPIDERS will work with either patch or cross-over cables. The 100 Mbps fiber ports are available in multimode (MM) and singlemode (SM) with either SC or ST sockets (Gigabit fiber is via SFPs). All SPIDER switches are extremely compact and have LED indicators that provide information on power status, link status, and data rate. |
MACH100 Work Group SwitchesMACH100 switches are designed primarily for the control room environment and the verge of the office world. They offer an operating temperature from 0 °C to 50 °C with fan-less cooling as well as low initial investment, high quality and durability. There are switches available with a fixed port number or as modular workgroup switches. The possible option of SFP modules increases the flexibility to cope with changes in the network in the most efficient way.Learn More... |
|
MACH1000 Ruggedized SwitchesRuggedized MACH1000 Switches offer the maximum reliability. These switches offer high port density (up to 28 ports), excellent RFI/EMI shielding under extreme conditions and great flexibility. You set up your own switch according to your requirements regarding the number of ports, transmission speed, media type, connector type, temperature range, voltage range and software variant. | |
![]() |
MACH4000 Backbone SwitchesThe modular, industry-compatible MACH4000 Gigabit Ethernet system is used as an industrial backbone system, and also in applications with high data volumes, such as Voice/Video over IP. The MACH 4000 is a modular, industry-compatible Gigabit Ethernet system in a 19" chassis that is also suitable for use as an industrial backbone system. |
![]() |
OCTOPUS SwitchesHirschmann IP67/54 OCTOPUS switches can withstand the most severe stress due to their extremely robust design. This ensures fail-safe data communication even in demanding environments. These IP54-IP67 Ethernet switches with or without management functions guarantee the high availability that is required in demanding automation systems environments. These rugged switches fit well in environments with network redundancy. PoE models are available. From 5 to 24 Fast Ethernet ports, fiber optic uplink ports optional, Gigabit models are available. |