- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center
With the recent proliferation of cyber attacks, it has become increasingly clear that no business or industry is safe from attack. As the threat becomes more apparent for industrial applications, what can factory operations and IT management do to prepare for and fend off attacks resulting from unauthorized network access, cyber theft, and cyber attacks where malicious invaders destroy or corrupt important monitoring and/or control data?
Implementing routers and other networking equipment with security features such as IPSec/VPN, stateful firewalls, RADIUS, syslog, Secure Seal SSL, and SSH will go a long way to protecting an industrial network. The clock is ticking. IT groups and operations managers in industrial networking applications must come to the realization that it is a matter of when, not if, a physical or cyber attack will occur in their industry – and possibly their plant.
![]() |
EAGLE20 Series Industrial Firewall/VPN Router SystemThe EAGLE20 is a high speed VPN, firewall, and routing solution all in one package that allows users to achieve the highest level of security for industrial Ethernet networks. All security functions are integrated into the self-contained independent EAGLE20 platform, eliminating the need to reconfigure the system being protected or install additional drivers or software. Integration, regardless of the application or operating system, is easily done with the learning mode and default one-way communication. |
|
|
EAGLE20-0400 and EAGLE30-0402 Multi-Port FirewallsThe Hirschmann EAGLE20-0400 and EAGLE30-0402 have extended the number of ports in a single firewall. The EAGLE20-0400 and EAGLE30-0402 are the first firewalls on the market in a convection-cooled DIN Rail housing which supports six LAN ports - two of which are Gigabit. Available in two versions, the EAGLE20-0400 firewall supports 4x100 Mb/s ports, while the EAGLE30-0402 firewall supports 4x100 Mb/s ports and 2x1 Gb SFP ports. |
![]() |
EAGLE Tofino Industrial Firewall/VPN Router SystemsThe Tofino Industrial Security Solution is a distributed security solution that quickly and cost-effectively implements cyber security protection within your control network. Tofino's flexible architecture allows you to create security zones - Zone Level Security - throughout your control network to protect critical system components. Tofino helps you meet and exceed NERC CIP requirements and ANSI/ISA-99 Standards. And best of all, it helps you avoid expensive down time and achieve optimal performance in your plant. |
![]() |
Magnum DX940 Configurable Industrial Cellular RouterThe versatile Magnum DX940 Configurable Industrial Router with Cellular combines WAN access, IP routing, Ethernet switching, Serial-to-IP terminal services and advanced security features in a small-footprint industrial package suitable for small and mid-sized remote sites such as electrical substations, renewable power generation facilities and transportation control pedestals. With 3G wireless capability, as well as configurable port options for 10/100 and one Gb copper and fiber media, the DX940 secure access even where wire-line is too difficult or too expensive to deploy. |
![]() |
Magnum DX40 Serial Device RouterThe Magnum DX40 Serial Device Router supports two serial interfaces and two Ethernet ports, one or both of which may be fiber or both can be 10/100 copper. It combines features of a serial device server, Ethernet switch, IP router, and state-of-the-art firewall in a single product. |
Magnum 10XTS Router Terminal ServersMagnum 10XTS base unit, configurable substation hardened, managed router/terminal server/Ethernet switch. Each unit offers up to eight Ethernet or twenty-eight serial ports as well as two E1/T1 WAN ports and offers dual hot-swap power supplies. | |
Magnum 6K Managed Ethernet SwitchesThe 6K family of Ethernet Managed Switches is ideal for industrial Ethernet applications on the factory floor, power plant, and outdoor applications. These rugged switches are designed to endure even the most extreme environments. The 6K family features fiber-rich and modular switches that can be configured with AC or DC power. The Wide selection ofport modulesmakes the 6K line of switches very flexible. | |
![]() |
Magnum 10K Managed SwitchesMagnum 10K Managed Switches provide the bandwidth and advanced port configurability for data-intensive utility and industrial applications such as the Smart Grid. New advanced thermal design techniques enable the 10K Family to deliver high reliability and configurability even at extended operating temperatures. Special rack-mount cooling features include Thermal Fins for extra heat dissipation and internal heat transfer techniques that use the case as a heat sink. Cooler operation of internal electronic components leads to longer life-time and increased reliability. |