Wireless

BAT-100px

BAT Wireless

The Hirschmann BAT wireless family includes a broad portfolio of access points and clients that work seamlessly together for maximum mobility, flexibility and network availability in today's industrial environments. The Hirshmann BAT chassis includes industrial wireless LAN access points and clients as well as industrial dualband ruggedized WLAN access points and clients. BAT antennas include a full and diverse range of omnidirectional, directional, and vehicle omni antennas.

Learn More…

dx940-router-150px

Magnum DX940 Configurable Industrial Cellular Router

The versatile Magnum DX940 Configurable Industrial Router with Cellular combines WAN access, IP routing, Ethernet switching, Serial-to-IP terminal services and advanced security features in a small-footprint industrial package suitable for small and mid-sized remote sites such as electrical substations, renewable power generation facilities and transportation control pedestals. With 3G wireless capability, as well as configurable port options for 10/100 and one Gb copper and fiber media, the DX940 secure access even where wire-line is too difficult or too expensive to deploy.

Learn More…