Managed DIN Rail & Compact Switch Families
Belden offers a broad portfolio of ruggedized Managed or Lite Managed Ethernet Switches that are engineered for reliable performance in harsh industrial environments. Layer 2 and Layer 3 options or built-in Single Pair Ethernet (SPE) technology, supporting the transition to future-ready networks. The product portfolio provides management functions and guarantees high availability of complex automation solutions and the option of network monitoring.
Features & Benefits
- Prepare for Future Growth: Increased bandwidth and speed capabilities
- Support Multiple Services on One Network: Solution makes use of TSN technology
- Increased Uptime: Broad support of redundancy mechanisms, such as MRP, HSR and PRP
- Configure the Perfect Fit: Switches support 4 to 28 ports with Layer 2 and Layer 3 capabilities
- Save Space: Supports Ethernet transmission via a single wire pair that is lighter and more compact than traditional Ethernet cables.
-
TECHNICAL DETAIL
-
Product Listing
Managed DIN Rail
Resources
Product Bulletins
Solution Flyers
Brochures
Videos
Product Discontinuations