Product Number: 9841LS

RS 485, 1PR #24 Str TC, PO ins, F/B, LSNH Jkt, 300V SWA

RS 485, 1 Pair AWG 24 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300V SWA

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor etc

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.56 mm (0.022 in) 1.73 mm (0.0681 in) White/Blue & Blue/White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Inner Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm (0.035 in) 6.1 mm (0.24 in)

Armor

Armor Type & Material Armor Thickness Coverage
SWA - Steel Wire Armor 0.9 mm (0.035 in) Min. 95%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.3 mm (0.051 in) 10.3 mm (0.406 in)

Overall Cable Diameter (Nominal)

10.3 mm (0.406 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 78.7 Ohm/km (24.0 Ohm/1000ft) 42 pF/m (13 pF/ft) 75.5 pF/m 120 Ohm 66% 2.1 Amps per Conductor

Nom. Outer Shield DCR

11 Ohm/km (3.4 Ohm/1000ft)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 1.97 dB/100m (0.600 dB/100ft)

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-45°C To +80°C -15°C To +80°C -45°C To +80°C

Bend Radius

Stationary Min. Installation Min.
100 mm (3.9 in) 154.5 mm (6.083 in)

Max. Pull Tension

500 N (110 lbf)

Bulk Cable Weight

215 kg/km (144 lbs/1000ft)

Environmental Suitability

Indoor<multisep/>Indoor/Outdoor<multisep/>Outdoor<multisep/>Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-3-22, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

DMX-512

Update and Revision

Revision Number: 0.243 Revision Date: 04-07-2025

Update and Revision

Revision Number: 0.243 Revision Date: 04-07-2025


Part Numbers

Item # Color Putup Type Length EAN
9841LS.01305 Black Reel 305 m 8719605022882
9841LS.01500 Black Reel 500 m 8719605022899
9841LS.011000 Black Reel 1,000 m 8719605022851
9841LS.011300 Black Reel 1,300 m 8719605022868
9841LS.011500 Black Reel 1,500 m 8719605022875
9841LS.021525 Gray Reel 1,525 m 8719605022905