Product Number: 4442FLW

Security & Sound, 3 Pair 20 AWG, BC, LSZH, Shielded, Cca

Security & Commercial Audio Cable, 3-20 AWG stranded bare copper pairs with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Material No. of Pairs
20 BC - Bare Copper 3

Conductor Count

6

Insulation

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.60 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Black & White
Pair 3 Black & Green

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.2 mm 1.1 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
3 pairs twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
34 Ohm/km 36 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
125 pF/m 224 pF/m

Current

Max. Recommended Current [A]
2.8 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

180 N

Min. Bend Radius During Installation

82 mm

Min Setting Radius

41 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.21 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.21 Revision Date: 03-04-2025