Product Number: 19402

Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SVT

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage for supplying power to appliances and tools

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 18 AWG 42x34 BC - Bare Copper 0.824mm2

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.084 in (2.1 mm) Light Blue, Brown, Green/Yellow

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.034 in (0.86 mm) 0.253 in (6.43 mm)

Overall Cable Diameter (Nominal)

0.253 in (6.43 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 6.66 Ohm/1000ft 7 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
(Type SVT)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

61.5 lbs (27.9 kg)

Bulk Cable Weight

39 lbs/1000ft

NEC / UL Compliance

SVT

AWM Compliance

SVT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19402 010250 Black Reel 250 ft 612825127048 F

Resources

Resources