Product Number: 1119A

Inst, 1 Tri #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet

UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) ICEA Chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.315 in (8.00 mm) Yes

Overall Cable Diameter (Nominal)

0.315 in (8.00 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Triad(s) 4.27 Ohm/1000ft 18 Amps per conductor @ 30°C

Nom Outer Shield DCR

4.99 Ohm/1000ft (16.4 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to 90°C Dry/Wet

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

129 lbs (58.5 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC-ER

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.604 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.604 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1119A 010500 Black Reel 500 ft 612825107149 C Z
1119A 0101000 Black Reel 1,000 ft 612825107118 C Z
1119A 01010000 Black Reel 10,000 ft 612825107125 C Z