IO-Link Master

IO-Link is a standardized I/O technology enabling smart communication with sensors and actuators. Lumberg Automation's LioN-X and LioN-Power IO-Link Masters allow easy integration into the most common industrial PLC environments. The new LioN-X family is multiprotocol capable and ready for Industry 4.0 due to several IIoT protocols on board. This is a fast, reliable and secure solution for collecting, converting and transmitting critical data in automated production environments.

Features & Benefits

  • Improve Process Efficiency: Adjust the IO-Link Master to the fieldbus protocol used for fast and reliable data transmission to your PLC environment
  • Industry 4.0 with LioN-X: The IIoT protocols OPC UA, MQTT, CoAP & REST API make cloud communication possible to access sensor data from a company level
  • Intuitive Configuration: Parameterization of IO-Link Devices via an IODD interpreter is possible through LioN-Management Suite and LioN-X webserver
  • Save Time: Cut installation significantly with hybrid coding that combines data and power
  • Easy Predictive Maintenance: Evaluate diagnostic data from sensors and actuators to prevent failures
LION-X IO-LINK MASTER
Product Family Bus Protocol Width I/O PWR Connection Technical Details
LioN-X Multiprotocol 60 mm 8 IOL (Class A) M12 Power, 5-Poles, L-coded0980-XSL-3912-121-007D-00F
Multiprotocol (including CC-Link IE Field Basic)0980-XSL-3912-121-007D-01F
Multiprotocol + https4 IOL (Class A), 4 IOL (Class B)0980-XSL-3912-121-027D-01F
0980-XSL-3913-121-027D-01F
lion-xlight io-link master
Product Family Bus Protocol Width I/O PWR Connection Technical Details
LioN-Xlight PROFINET 60 mm 8 IOL (Class A) M12 Power, 5-poles, L-codedProduct Detail
EtherNet/IPProduct Detail
EtherCATProduct Detail
CC-Link IE Field BasicProduct Detail
Modbus TCPProduct Detail
PROFINET 4 IOL (Class A) + 8 DIProduct Detail
EtherNet/IPProduct Detail
EtherCATProduct Detail
Modbus TCPProduct Detail
CC-Link IE Field BasicProduct Detail
lion-power IO-LINK MASTER (EEC), M12 Power, operating temperature -40°c to +70°c
Bus Protocol Width I/O PWR Connection Technical Data
Profinet 60 mm 4DI 4DO 8IOL 2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 4DI 4DO 8IOL 2 x M12, L-codedProduct Detail
LioN-Power IO-Link Master, Multiprotocol (PROFINET and ETHERNET/IP) with M12 Hybrid CONNECTION
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol30 mm4DI 8IOL (M12)2 x M12, Y-codedProduct Detail
Multiprotocol30 mm4DI 8IOL (M8)2 x M12, Y-codedProduct Detail
LioN-Power IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP) with M12 Power Supply Connection
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol30 mm4DI 8IOL (M12)2 x M12, L-codedProduct Detail
Multiprotocol30 mm4DI 8IOL (M8)2 x M12, L-codedProduct Detail
Multiprotocol60 mm4DI 4DO 8IOL (M12)2 x M12, L-codedProduct Detail
Multiprotocol60 mm4DI 4DO 8IOL (M12)*2 x M12, L-codedProduct Detail
LioN-Power IO-Link Master, PROFINET with M12 Hybrid (Data and Power) Connection
Bus Protocol Width I/O PWR Connection Tech Data
PROFINET30 mm4DI 8IOL (M12)2 x M12, Y-codedProduct Detail
PROFINET30 mm4DI 8IOL (M8)2 x M12, Y-codedProduct Detail
LioN-Power IO-Link Master, PROFINET with M12 Power Supply Connection
Bus Protocol Width I/O PWR Connection Tech Data
PROFINET30 mm4DI 8IOL (M12)2 x M12, L-codedProduct Detail
PROFINET30 mm4DI 8IOL (M8)2 x M12, L-codedProduct Detail
PROFINET60 mm4DI 4DO 8IOL (M12)2 x M12, L-codedProduct Detail
PROFINET60 mm4DI 4DO 8IOL (M12)*2 x M12, L-codedProduct Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase