DAP646-RW

Dragonfly Outdoor Wi-Fi 6 (802.11ax) Access Point

...
Dragonfly Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, integrated directional antenna; integrated BLE/Zigbee, scanning and security function
Get Product Alerts

Specifications
Product description

Type

DAP646

Name

DAP646-RW

Port type and quantity

1 × 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3bt); 1 × 10/100/1000Mbps RJ45 port, Eth1, PoE PSE (IEEE 802.3at); 1 × SFP slot 1Gbps; 1 × Reset button

Radio protocol

IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function

Radio technology

Antenna connector

Built-in 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, four integrated 5GHz directional antennas for 4x4 MIMO with peak antenna gain 7.4dBi, two integrated 2.4GHz directional antennas for 2x2 MIMO with peak antenna gain 7.5dBi (H80°V80°)

Frequency band

2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain

Modulation

802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11n high-throughput (HT) support: HT 20/40; 802.11ac very high throughput (VHT) support: VHT 20/40/80; 802.11ax(HE):BPSK, QPSK, CCK, 16-QAM, 64-QAM, 256-QAM, 1024-QAM

Power requirements

Operating Voltage

Support Power over Ethernet (IEEE 802.3bt, 802.3at)

Power consumption

24W (802.3at POE in, Eth1 PSE disabled); 46W (802.3bt Type3 POE in, Eth1 supports 802.3af PSE); 64W (802.3bt Type4 PoE in, full functions, Eth1 supports 802.3at PSE)

Security features

Authentication

802.11i, Wi-Fi Protected Access 2 (WPA2), WPA, WPA3 (WPA3-Personal WPA3-Enterprise); 802.1X; Portal page authentication; Advanced Encryption Standard (AES), Temporal Key Integrity Protocol (TKIP)

Software

Management

Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP Trap Notification with DAC software, Floor plan and heat map with DAC software, Industrial HiVision

Security

Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection

Software features

Auto channel selection; Auto transmit power control; Bandwidth control per SSID; L2 roaming; L3 roaming with DAC software; Band steering; Client smart load balance; NTP server client; Wireless MESH P2P/P2MP

Ambient conditions

Operating temperature

-40-65 °C

Storage/transport temperature

-40°C to +85 °C

Relative humidity (non-condensing)

0 - 100 %

Wind load

up to 100MPH sustained winds; up to 165MPH wind gusts

Width

243 mm

Height

85 mm

Depth

243 mm

Weight

2.5 kg

Mounting

Pole/Wall Mount

Protection class

IP67

Software requirements

UL/cUL

Yes

Approvals

Safety of industrial control equipment

EN 61131-2, EN 62368-1, EN 60950-22

FCC

Yes

CE

Yes

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Radio

EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz), EN 301 489-1, EN 301 489-17

Scope of delivery and accessories

Accessories to Order Separately

Mounting kit (AP-MNT-OUT), PoE injector, SFP module (only support HIT SFP module), SFP Gland

Scope of delivery

Safety instruction, Ethernet cable gland

History

Update and Revision

Revision Number: 0.12 Revision Date: 05-14-2024