Lead Wire, #24 Str SPC, TFE Ins, AWM 1213
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 24 AWG | 19x36 | SC - Silvered Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) |
Overall Cable Diameter (Nominal) |
0.044 in (1.1 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
24 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 3.3 A |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
200°C | -70°C To +200°C |
Stationary Min. | Installation Min. |
---|---|
0.44 in (11 mm) | 0.44 in (11 mm) |
Max. Pull Tension |
5 lbs (2.3 kg) |
---|---|
Bulk Cable Weight |
2 lbs/1000ft |
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1213 |
Military Compliance |
MIL-W-16878/4 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.484 Revision Date: 07-03-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83003 010100 | Black | Reel | 100 ft | 612825354857 | E |
83003 010500 | Black | Reel | 500 ft | E S | |
83003 0101000 | Black | Reel | 1,000 ft | 612825353881 | E S |
83003 006100 | Blue, Light | Reel | 100 ft | E | |
83003 006500 | Blue, Light | Reel | 500 ft | E S | |
83003 0061000 | Blue, Light | Reel | 1,000 ft | E S | |
83003 001100 | Brown | Reel | 100 ft | E | |
83003 0011000 | Brown | Reel | 1,000 ft | 612825399247 | E |
83003 008100 | Gray | Reel | 100 ft | E | |
83003 0081000 | Gray | Reel | 1,000 ft | 612825399285 | E S |
83003 005100 | Green, Dark | Reel | 100 ft | E | |
83003 005500 | Green, Dark | Reel | 500 ft | ||
83003 0051000 | Green, Dark | Reel | 1,000 ft | 612825399278 | E S |
83003 003100 | Orange | Reel | 100 ft | E | |
83003 003500 | Orange | Reel | 500 ft | E S | |
83003 0031000 | Orange | Reel | 1,000 ft | 612825399254 | E S |
83003 002500 | Red | E S | |||
83003 002100 | Red | Reel | 100 ft | E | |
83003 0021000 | Red | Reel | 1,000 ft | 612825378327 | |
83003 007100 | Violet | Reel | 100 ft | E | |
83003 0071000 | Violet | Reel | 1,000 ft | E S | |
83003 009500 | White | E S | |||
83003 009100 | White | Reel | 100 ft | 612825354840 | E |
83003 0091000 | White | Reel | 1,000 ft | 612825378334 | E S |
83003 004500 | Yellow | ||||
83003 004100 | Yellow | Reel | 100 ft | E | |
83003 0041000 | Yellow | Reel | 1,000 ft | 612825399261 | E S |