M12 Field Attachable Connector: male, angled, 5-pin, A-coded, unshielded, black housing, screw type, 50 V AC / 60 V DC
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
male |
Connector Design |
angled |
Number of Pins |
5 |
Coding |
A |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Voltage (CSA) |
60 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (CSA)* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 20 |
Type of Connection |
screw terminal |
Maximum Wire Cross Section |
max. 0,75 mm² |
Cable Gland |
PG7 |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø4 - Ø6 mm |
Ambient Temperature (Operation)* |
-25°C to +90°C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Material |
PA-GF |
Housing Color |
black |
Flammability Class (Housing) |
UL 94 V-0 |
Cable Gland Material |
PA-GF |
Cable Gland Gasket |
NBR, black |
Attachment Material |
GD-Zn |
Attachment Plating |
nickel-plated |
O-Ring Material |
NBR |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
RoHS Compliant |
yes |
---|
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
933167100 | ELWIST 5012 PG7 |