GAN DIN Standard Single-Ended Cordset: Form A, 3-pin (2+2PE), grey translucent body, without circuitry, 230 V AC/DC, 10 A; PVC grey cable, 0.75 mm²
Pin 1 | Pin 2 | PE1 | PE2 |
---|---|---|---|
brown | blue | green-yellow | green-yellow |
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GAN |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+2 PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
10 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Ambient Temperature (Operation)* |
-25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C) |
Protection Degree / IP Rating** |
IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPE |
Molded Body Color |
Grey translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Molded Integrated Gasket |
Protection Circuitry |
No Circuitry |
---|---|
Fastening Torque (Attachment) |
(50-60) Ncm |
Cable Number |
609 |
---|---|
Conductor Size |
0.75 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
grey |
Cable Diameter D |
ø 5.5 ± 0.2 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.70 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 105 °C |
Ambient Temperature (Flex Installation) |
+5 °C - + 105 °C |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics |
free off lacquer wetting disturbing substances, good chemical and oil resistance, Exclusion of Silicone |
VDE |
yes |
---|
RoHS Compliant |
yes |
---|
Halogenfree |
no |
---|---|
Oil Resistance |
IEC 60811:404 |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Replacement For |
---|---|---|---|
934889081 | GAN22LU-A0U-6090200-1UC | 2 m | ID: 934562004 Name: GAN-DAFE7A-AG0200C1-XC607-AD |
934889082 | GAN22LU-A0U-6090500-1UC | 5 m | ID: 934562005 Name: GAN-DAFE7A-AG0500C1-XC607-AC |
13385 | GAN22LU-A0U-6090030-1UD | 0.3 m | ID: 934562098 Name: GAN-DAFE7A-AG0030C1-XC607-AE |
934889149 | GAN22LU-A0U-6090040-1UD | 0.4 m | ID: 934562079 Name: GAN-DAFE7A-AG0040C1-XC607-AE |
934889150 | GAN22LU-A0U-6090800-1UB | 8 m | ID: 934562926 Name: GAN-DAFE7A-AG0800C1-XC607-AB |
934889129 | GAN22LU-A0U-6091000-1UB | 10 m | ID: 934562904 Name: GAN-DAFE7A-AG1000C1-XC607-AB |