GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), translucent housing, screw type, PG7; with yellow LED, 110 V AC/DC, 6 A
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GDSL Industrial Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
C |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
120 V AC/DC |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
110 V AC/DC |
Rated Current* |
6 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Screw |
Cable Gland |
PG7 |
Conductor Cross Section |
0.25 - 0.75 mm² |
Suitable Cables |
Ø 4.5 - 6 mm |
Ambient Temperature (Operation)* |
-25°C to +80°C |
Protection Degree / IP Rating** |
IP65 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Material |
PA GF |
Housing Color |
Translucent |
Flammability Class (Housing) |
UL 94 HB |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
back |
Flammability Class (Cable Gland) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Protection Circuitry |
Yellow LED |
---|---|
Function Indicator |
Yellow LED |
Fastening Torque (Contact Screw) |
(25-30) Ncm |
Fastening Torque (Cable Gland) |
(150-200) Ncm |
Fastening Torque (Attachment) |
(40-50) Ncm |
VDE |
yes |
---|---|
SEV |
yes |
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
935013212 | GDSL 207 LED 110 YE black |