Rail Data Diode - Unidirectional Network Appliance

Hirschmann’s Rail Data Diode secures mission-critical Ethernet networks through guaranteed one-way data traffic while also transferring data out of the secure part of the system in a highly controlled, deterministic manner. The Data Diode is protected from its severe operating environment with a metal housing, conformal coating, RJ45 and vibration-proof M12 ports. These features limit wear and tear and give you a longer lifecycle.

Features & Benefits

  • Protect Networks: Defend against external cyber threats through singular data flow while transferring data out of the secure part of the system
  • Securely Transfer Ethernet Data: Eliminate access to paths into the secure part of the network
  • Save Time: Physical nature of the data diode is easily explained to authorities, saving time by simplifying governmental approval
Port Type and Quantity: 14 ports in total, with six M12 D-coded and eight RJ45
Type Description Operating Temperature Tech Data
Rail Data Diode LVData Diode for 24V operating voltage0°C to +60°CProduct Detail
Rail Data Diode HVData Diode for 110V DC and 110/230V AC operating voltage0°C to +60°CProduct Detail
Rail Data Diode LV TrainData Diode for 24V operating voltages with train approvals-40°C to +70°CProduct Detail
Rail Data Diode HV TrainData Diode for 110V DC and 110/230V AC operating voltage with train approvals-40°C to +70°CProduct Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.