Inst, 4 Pr #18+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.080 in (2.0 mm) | ICEA Chart E1 |
Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.066 in (1.7 mm) | Orange |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | each pair |
Comm Wire(s) | No Shield |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.494 in (12.5 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.494 in (12.5 mm) |
---|
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|---|
Pair(s) | 6.66 Ohm/1000ft | 8.48 Ohm/1000ft (27.8 Ohm/km) | 10 Amps per conductor @ 30°C |
Comm Wire(s) | 17.2 Ohm/1000ft (56.4 Ohm/km) | 9.6 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V (PLTC, CMG, AWM 2464), 150 V (ITC) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
5.9 in (150 mm) | 5.9 in (150 mm) |
Max. Pull Tension |
223 lbs (101 kg) |
---|---|
Bulk Cable Weight |
118 lbs/1000ft |
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Update and Revision |
Revision Number: 0.616 Revision Date: 01-11-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1475A 0105000 | Black | Reel | 5,000 ft | 612825115397 | C Z |
1475A 0107500 | Black | Reel | 7,500 ft | 612825115403 | C Z |
1475A 0061000 | Blue, Light | Reel | 1,000 ft | 612825115373 | C |