Product Number: OCTOPUS 8TX PoE-EEC
Unmanaged IP67 PoE-Switch, 8 ports, supply voltage 24 VDC, train approvals
Configurable IP67 switch in accordance with IEEE 802.3, PoE+ in accordance with IEEE 802.3at, Store-and-Forward-Switching, Ethernet (10 Mbit/s) and Fast-Ethernet (100 Mbit/s)
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
OCTOPUS 8TX PoE-EEC |
---|---|
Description |
The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
Port type and quantity |
8 x 10/100 BASE-TX thereof 7 PoE+, M12 D coding, 4-pole, TP cable, auto-crossing, auto-negotiation, auto-polarity |
More Interfaces
Power supply/signaling contact |
1 x M12 5-pin connector, A coding, no signaling contact |
---|---|
USB interface |
1 x M12 5-pin socket, A coding |
Network size - length of cable
Twisted pair (TP) |
0-100 m |
---|
Network size - cascadibility
Line - / star topology |
any |
---|
Power requirements
Operating Voltage |
24 VDC (16.8 .. 32 VDC) |
---|---|
Power consumption |
max. 44 W with 35W PoE output |
Power output in BTU (IT)/h |
max. . 30.7 |
Redundancy functions |
redundant power supply |
Software
Diagnostics |
LEDs (power, link status, data, PoE-status) |
---|---|
Configuration |
Switch: aging time, Qos 802.1p mapping, QoS DSCP mapping. Pro Port: port state, flow control, broadcast mode, multicast mode, jumbo frames,QoS trust mode, port-based priority, auto-negociation, data rate, duplex mode, auto-crossing, MDI state. Pro PoE Port: PoE enable, PoE priority, PoE allowed classes |
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
4 755 238 h |
---|---|
Relative humidity (also condensing) |
5-100 % |
Operating temperature |
-40-+70 °C |
Note |
Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
Storage/transport temperature |
-40-+85 °C |
Dimensions (WxHxD) |
61 mm x 201 mm x 46 mm |
Weight |
910 g |
Mounting |
Wall mounting |
Protection class |
IP65 , IP67 |
Mechanical stability
IEC 60068-2-6 vibration |
1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
20 V/m (80-3000 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 2 kV data line |
EN 61000-4-6 Conducted Immunity |
3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Basis Standard |
CE, EAC, Australian Regulatory Compliance Mark (RCM) |
---|---|
Safety of industrial control equipment |
cUL61010-2-201 |
Safety of information technology equipment |
EN62368 |
Hazardous locations |
ISA 12.12.01 Class 1 Div. 2 |
Railway norm |
EN 50155, EN 45545-2, EN 50121-4 |
Transportation |
E1 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Accessories to Order Separately |
ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)* |
---|---|
Scope of delivery |
1 × Device, 1 × Transport protection cap for supply voltage connection, 7 × Protection cap for M12 socket, 1 x M12-connector (ELWIKA 5012 PG7) for power connection, General safety instructions |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.114 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.114 Revision Date: 03-25-2025 |
---|