DMX Systems
Theatrical lighting has moved from fixed lights, or direct operator control, to electronic control systems. In the last couple of decades, control systems have been transitioning from DMX-512 (an RS-485 based control) to Ethernet. Besides control for lighting fixtures, also required is power delivery to actually power the light-producing parts. Legacy high-voltage incandescent lamps are being replaced by fluorescent and LED fixtures, using lower voltages, generating less heat and wattage. Belden
Features & Benefits
- Designed for Industrial Conditions: Belden's lighting cables are designed for industrial standards, and their rugged and resistant cable options are suitable for many indoor and outdoor lighting challenges
- Multiple Options: Belden offers more than 25 variations for DMX / RS-485 applications
-
Product Listing