...

GREYHOUND 105/106 Ethernet Switches

Hirschmann’s GREYHOUND 105/106 family of switches delivers fast, secure, cost-effective and future-proof connectivity for modern industrial environments. Depending on network size, the GREYHOUND switches are multipurpose and highly configurable - serving at the backbone or aggregation layer. With a unique combination of high port density and Gigabit Ethernet speeds – all within a small form factor – these switches are ideal for any industrial application requiring high performance or security.

Features & Benefits

  • High Port Count: Connect a growing number of devices and meet future bandwidth demands with 30 available ports in a compact size
  • State-of-the-Art Security: Protect networks against attacks and operating errors with HiOS switch software that combines performance and security
  • The Speed You Need: Choose from 2.5 Gigabit uplink ports (GRS105) or 10 Gigabit uplink ports (GRS106) for cost-effective data transfer
  • Latest releases: Hardware releases that include the addition of MACsec technology to enable enhanced network security through Layer 2 encryption and authentication, as well as support for HiOS Layer 3 Advanced software with unicast routing (L3A-UR). Both new functionalities will follow with a software update soon.
  •  

     

  •  

     

Product Description Port Type and Quantity Product Detail
GREYHOUND 105/106 Series, Managed Industrial Aggregation Layer Switch, fanless design, 19″ rack mount, up to 14 fiber ports and 30 ports in total. MACsec in accordance to IEEE 802.1ae. 6 x 1/2.5 GE SFP + 24 x GE TX GRS105-24TX/6SFP-1HV-2A
GRS105-24TX/6SFP-2HV-2A
GRS105-24TX/6SFP-2HV-3AUR
6 x 1/2.5 GE SFP + 8 x GE SFP + 16 x GE TX GRS105-16TX/14SFP-1HV-2A
GRS105-16TX/14SFP-2HV-2A
GRS106-16TX/14SFP-2HV-3AUR
6 x 1/2.5/10 GE SFP + 8 x 1/2.5 GE TX + 16 x GE TX GRS106-24TX/6SFP-1HV-2A
GRS106-24TX/6SFP-2HV-2A
GRS106-24TX/6SFP-2HV-3AUR
6 x 1/2.5/10 GE SFP + 8 x 1/2.5 GE SFP + 16 x GE TX GRS106-16TX/14SFP-1HV-2A
GRS106-16TX/14SFP-2HV-2A
GRS106-16TX/14SFP-2HV-3AUR
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase