RVUTA21

REVConnect FlexPlug Test Adapter Kit

...
REVConnect FlexPlug Test Adapter Kit
Get Product Alerts

Specifications
Product Overview

Suitable Applications

REVConnect system testing. For use in permanent link testing.

Physical Characteristics (Overall)

Wiring Scheme

T568A/B

Packaging

Individually packaged in a clear plastic bag.

Electrical Characteristics

Dielectric Strength

1,000 V RMS @ 60 Hz

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +60°C

Mechanical Characteristics

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Interface
Termination Connection Durabilities
Cable End 1 - RJ45 Mated Connection 1000 Cycles
Cable End 2 - REVConnect Mated Connection 1000 Cycles
RJ45 Mated Connection
Standards

TIA/EIA Compliance

Category 6A - ANSI/TIA 568.2-D, Category 6A - ISO/IEC 11801-1

Applicable Environmental and Other Programs

EU Directive 2002/95/EC (RoHS)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Related Part Numbers

Related Parts

RVUTA01, RVUTA22, RVUTA02

Product Notes

Included Parts

RVUTA22, AX104552

History

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024

Resources
Catalogs