VFD Cable
VFD Cables from Belden support variable-frequency AC motor drives in harsh operating settings. The cables are built to withstand high voltage spikes, high noise levels and adverse environmental conditions. As the original developer of high-quality VFD cable, Belden knows how to deliver superior electrical performance and reliability—even in the most demanding industrial environments. When you need to keep your motors running, trust your uptime to Belden.
Features & Benefits
- Ensure Uptime: Finely stranded tinned or bare copper conductors ensure easy installation and continued operation in harsh environments
- Maximum System Reliability: Heavy, industrial-grade XLPE insulation performs at high and low temperatures
- Motor Bearing Protection: Enjoy the largest grounds available for maximum noise control
- Eliminate Noise Interference: Optimum shielded design prevents emissions and induction of noise currents
- Enhanced Performance: VFD Cable Glands allow an explosion proof or general purpose ingress of VFD cables into enclosures and devices
Available Region
UL Voltage Rating
Product Category
UL voltage rating
Conductor Size
Conductor Configuration
Conductor Material and Stranding
Insulation Material
Jacket
NEC/(UL) Compliance
Environmental Space
Shielding
RG / Series Type
UL AWM Style Compliance
Data Category
Military Compliance
Nom Characteristic Impedance
Nom Characteristic Impedance@High Freq10
Max Operating Frequency
Bonded-Pair
UL Temp Rating
Trademark
Your query has an error: Request Error.
VFD Cable Resources
Selecting VFD Cables
VFD Cable Product Information
VFD Cable Termination and Glands Guides
VFD Cable Tips and Installation Practices