NetModule Railway Routers

Routers for mobile network data and voice communication support applications, including passenger information and passenger Wi-Fi. From simple LTE train-to-ground connections to complex communication platforms with 5G, up to six LTE Advanced, and Wi-Fi connections make connectivity reliable, secure and robust. In addition, NetModule’s AP3400 access point provides a future-proof Wi-Fi 6 standard, enabling providers to meet the increased need for seamless LTE and 5G connectivity to support data-intensive applications, such as video surveillance, video streaming and passenger infotainment.

Features & Benefits

  • Innovative: 5G for trains with up to 4 SIM cards and Wi-Fi 6 for passengers.
  • Reliable: All routers are CE-compliant (RED) and have railway-type approval (EN 50155, EN 45545). The NB3800 is also ITxPT-compliant.
  • Intelligent: Operators can aggregate data from GPS, I/O, Serial, CAN, audio and IBIS for real-time operations management.

Railway Routers

Description Product Detail 
Our range of routers for mobile network data and voice communication in the railway sector includes modular products that can be used for a variety of applications, such as passenger information or passenger Wi-Fi. From simple LTE connections to the vehicle to a complex communication platform with 5G, up to six LTE Advanced, GSM-R or Wi-Fi – we have the right product for your application. Thanks to intelligent routing and link management software, the network infrastructure can access up to four network operators’ networks simultaneously or for fallback purposes. On-board systems, too, can be easily integrated into the IP network by means of various interface extensions. All routers are CE-compliant (RED) and have railway type approval (EN 50155, EN 45545). In addition, the NB3800 is ITxPT-compliant. Railway Routers
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase