Hirschmann SPIDER III Unmanaged Switches

Hirschmann SPIDER III Unmanaged Switches simplify networks, providing basic Ethernet switch functions at an advantageous price point for applications without critical security and network availability requirements. The Hirschmann SPIDER III Unmanaged Switch Family is divided into 3 subfamilies: SPIDER III Standard Line Switches, SPIDER III Power over Ethernet Switches and SPIDER III Premium Line Switches.

Features & Benefits

  • SPIDER III Standard Line Switches are affordable, entry-level switches for smaller infrastructures and field-level networks.
  • SPIDER III Premium Line Switches satisfy many industry-specific standards (like E1, DNV & ATEX) and are optimal for use in harsh environments, particularly with temperature.
  • SPIDER III Power over Ethernet Switches meet the needs of varied sectors and applications, especially automation environments that require reduced cabling.
  • Technical Detail

 

The Hirschmann SPIDER III Unmanaged Switch Family is divided into 3 subfamilies.

SPIDER III Standard Line (SL)

  • Future-proof devices thanks to Fast Ethernet and 1 Gigabit Ethernet options that guarantee transmission of large data volumes.
  • Energy-efficient, low-power consumption allows for reduced overall lifecycle costs and a sustainable, eco-friendly solution.

SPIDER III Power over Ethernet (PoE):

  • Flexible network expansion with configurable fiber and copper port options to meet specific industrial needs.
  • Increased performance and reduced costs with PoE for greater power to more devices without an external power supply.

SPIDER III Premium Line (PL):

  • Advanced capabilities plus easy installation through configuration via a USB port on the device and the free, stand-alone Switch Programming Tool.
  • Ruggedized metal case and a wide temperature range of -40°C to +70°C to withstand extreme conditions.
SPIDER FamilyOrder CodeDescriptionProduct Code
SPIDER III Standard Line Switches9421320015 x 10/100Base-TXSPIDER-SL-20-05T1999999SY9HHHH
9421320165 x 10/100Base-TX*SPIDER-SL-20-05T1999999TY9HHHH
9421320028 x 10/100Base-TXSPIDER-SL-20-08T1999999SY9HHHH
9421320178 x 10/100Base-TX*SPIDER-SL-20-08T1999999TY9HHHH
942335003          5 x 10/100/1000Base-TSSR40-5TX
9423350135 x 10/100/1000Base-T with QoS for Ethernet/IPSSR40-5TX-IP
9423350235 x 10/100/1000Base-T with QoS for PROFINETSSR40-5TX-PN
942335004          8 x 10/100/1000Base-TSSR40-8TX
9423350148 x 10/100/1000Base-T with QoS for Ethernet/IPSSR40-8TX-IP
9423350248 x 10/100/1000Base-T with QoS for PROFINETSSR40-8TX-PN
9421320051 x 10/100Base-TX, 1 x 100Base-FX, MM-SCSPIDER-SL-20-01T1M29999SY9HHHH
9421320061 x 10/100Base-TX, 1 x 100Base-FX, SM-SCSPIDER-SL-20-01T1S29999SY9HHHH
9421320074 x 10/100Base-TX, 1 x 100Base-FX, MM-SCSPIDER-SL-20-04T1M29999SY9HHHH
9421320184 x 10/100Base-TX, 1 x 100Base-FX, MM-SC*SPIDER-SL-20-04T1M29999TY9HHHH
9421320084 x 10/100Base-TX, 1 x 100Base-FX, MM-STSPIDER-SL-20-04T1M49999SY9HHHH
9421320194 x 10/100Base-TX, 1 x 100Base-FX, MM-ST*SPIDER-SL-20-04T1M49999TY9HHHH
9421320094 x 10/100Base-TX, 1 x 100Base-FX, SM-SCSPIDER-SL-20-04T1S29999SY9HHHH
9421320106 x 10/100Base-TX, 1 x 100Base-FX, MM-SCSPIDER-SL-20-06T1M29999SY9HHHH
9421320116 x 10/100Base-TX, 1 x 100Base-FX, SM-SCSPIDER-SL-20-06T1S29999SY9HHHH
9421320126 x 10/100Base-TX, 2 x 100Base-FX, MM-SCSPIDER-SL-20-06T1M2M299SY9HHHH
9421320136 x 10/100Base-TX, 2 x 100Base-FX, SM-SCSPIDER-SL-20-06T1S2S299SY9HHHH
942335015          6 x 10/100/1000Base-T, 2 x FE/GE SFP SlotSSR40-6TX/2SFP
SPIDER III Power over Ethernet Switches 9422740074 x 10/100BASE-TX, 1 x 100BASE-FX, SM-SC, PoESPIDER-SL-24-04T1S29999TY9HHHH
9422740054 x 10/100BASE-TX, 1 x 100BASE-FX, MM-SC, PoESPIDER-SL-24-04T1M29999TY9HHHH
9422740095 x 10/100BASE-TX, PoESPIDER-SL-24-05T1999999TY9HHHH
9422740025 x 10/100/1000BASE-T, PoESPIDER-SL-44-05T1999999TY9HHHH
9422740015 x 10/100/1000BASE-T, 1 x FE/GE SFP Slot, PoESPIDER-SL-44-05T1O69999TY9HHHH
9422740038 x 10/100/1000BASE-T, PoESPIDER-SL-44-08T1999999TY9HHHH
9422740048 x 10/100/1000BASE-T, 2 x FE/GE SFP Slot, PoESPIDER-SL-44-08T1O6O699TY9HHHH
SPIDER III Premium Line Switches 9423350178 x 10/100Base-TXSPR20-8TX-EEC
9423350208 x 10/100/1000Base-TSPR40-8TX-EEC
9423350288 x 10/100Base-TX, 1 x 100Base-FX, MM-SCSPR20-8TX/1FM-EEC
9423350307 x 10/100Base-TX, 2 x 100Base-FX, MM-SCSPR20-7TX/2FM-EEC
942335031  7 x 10/100Base-TX, 2 x 100Base-FX, SM-SCSPR20-7TX/2FS-EEC
9423350331 x 10/100/1000Base-T, 1 x FE/GE SFP SlotSPR40-1TX/1SFP-EEC
94214103616 x 10/100BASE-TXSPIDER-PL-20-16T1999999TY9HHHV
94214103724 x 10/100BASE-TX, 2 x FE SFP SlotSPIDER-PL-20-24T1Z6Z699TY9HHHV
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase