Hydra Patch Cords

Uniquely suited for dense fixed environments. Compact alternative for statically configured patch cords and pre-term cassettes eliminates connection points to improve performance and alleviate space constraints.

Features & Benefits

  • Shift from 10G to 40G or 100G with MPO connectivity for easy upgradability
  • Erika Violet for OM4 cable and connectors help you quickly find Hydra Patch Cords
  • MPO-to-LC fanout construction for faster deployment at the switch
  • Small-transition-point construction for better airflow
  • High-performance 0.2 dB OM4 MPO connectors and customized stagger and fanout lengths for ultimate flexibility
fx hydra patch cords STANDARD pERFORMANCE

Description

FX OM3

FX OM4

FX OM5

FX SM

FX SM/APC

Cable Performance - LC/SC/ST

IL Max. 850 nm/130nm (dB/Km) 3.0/1.2 3.0/1.0 3.0/1.0

-

-

IL Max. 1310 nm/1550 nm (db/Km)

-

-

-

0.5/0.5

0.5/0.5

Fire Rating

Plenum

Cable Style

Mini-Round 3.0mm

Jacket Color

Aqua

Erika Violet

Lime Green

Blue

Green

Connector Performance - LC

IL Max. (dB)

0.25

0.15

0.15

0.35

0.35

Polish - RL Typ. (dB)

PC - 30

PC - 30

PC - 30 

UPC - 55

APC - 65

Fanout Length

0.5 m, In-Line

Connector Color

Aqua

Erika Violet

Lime Green

Blue

Green

Connector Performance - MPO

IL Max. (dB)

0.35

0.2

0.2

-

0.5

Polish - RL Typ. (dB)

PC - 30

PC - 30

PC - 30

-

APC - 60

Polarity

Type-A (12F)

SR (8F)

Connector Color

Aqua

Erika Violet

Lime Green

Blue

Green

Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.