Secure Remote Connectivity
Remotely control your equipment from anywhere in the world. ProSoft's remote connectivity solutions, managed in Belden Horizon, simplify the process, enable streamlined setup, and reduce the strain on your local resources. Read more.
Built-for-Purpose Gateways
ProSoft Technology’s standalone industrial gateways enable protocol conversion between disparate equipment. The data the gateways help you collect can improve predictive maintenance, reduce downtime, and decrease energy usage. Read more.
Ultra-Reliable Industrial Wireless
ProSoft’s industrial wireless hotspots enable reliable, ultra-fast connectivity in your busiest applications. Can be used in conjunction with functional safety protocols, and to quickly connect mobile equipment in logistics facilities. Read more.
Modernize Legacy Equipment
Update your legacy equipment on your schedule – and before you need a rip-and-replace. With a phased modernization, you can limit downtime. Modernizing also helps boost IIoT connectivity within your facility, thanks to protocols used in newer PACs. Read more.
World-Class Technical Support
ProSoft offers free technical support in each region for the life of the product.
Software Downloads
ProSoft’s free software resources allow for easier integration and wireless network design.
Wireless Services
From site surveys to post-installation support, our field engineers work with you each step of the way.
Featured Products
FF Link Module
The FF Link module simplifies the implementation of FOUNDATION™️ Fieldbus H1 by combining an EtherNet/IP™️ and Modbus®️ TCP Linking device with an internal isolated power conditioner and bus terminator.
The FF Link supports module redundancy when in EtherNet/IP target mode, allowing two FF Link masters to be connected to the same H1 segment in a one-active-one-standby strategy.
Industrial Cellular Gateway
The ICX35-HWC Industrial Cellular Gateway is used for any remote connectivity applications like remote access, SCADA connectivity to remote sites, or M2M communications.
It is the ideal communications solution for system integrators and OEMs that need to monitor devices that are in hard-to-reach spots.
The ICX35-HWC can be monitored through Belden Horizon™, Belden’s IT-secure and OT-friendly cloud-native platform for the Industrial Internet of Things. This service can be accessed anytime, anywhere in the world, offering the user a secure and intuitive Web interface to monitor their automation devices in real time.