Pre-terminated copper assemblies include trunk assemblies, pigtails and commercial-grade and industrial copper patch cords. Offering superior quality and performance, their robust design is able to withstand the rigors of daily use. Copper pre-term assemblies are available in Category 5e, 6 and 6A shielded and unshielded options. Unique versions include traceable patch cords, and trunk assemblies in various bundle sizes.