Commercial HDMI Cable

Provide superior digital audio with Belden's extensive line of Commercial HDMI Cable. They make it possible to transmit HDMI signals over longer distances without a reduction in signal quality. Cables include UL Listings and are available in lengths ranging from 2 ft to 100 ft. Standard HDMI assemblies have a 3 lb port retention; locking HDMI assemblies have a 25 lb port retention.

Features & Benefits

  • Current Technology: Deploy with UHD/4K installations
  • Quality Combined with Reliability: Connect high-speed HDMI monitors, TVs, gaming systems and projectors

Commercial HDMI Cable

Specification Details
Length Locking Standard Mini to Standard Micro to Standard
1mHDE001MBHDM001MBHDC001MB
1.5mHDE002MBHDM002MBHDC002MB
3mHDE003MBHDM003MBHDC003MB
5mHDE005MB
7mHDE007MB
10mHDE010MB
15mHDE015MB
20mHDE020MB
1.5 ft.HDE002FB
2 ft.HD-800-2
3 ft.HDE003FB
4 ft.HD-800-4
6 ft.HDE006FB
8 ft.HD-800-8HDE008FB
10 ft.HDE010FB
15 ft.HDE015FB
25 ft.HD-800-25HDE025FB
35 ft.HD-800-35HDE035FB
50 ft.HD-800-50HDE050FB
Resources

Belden product updates

Be among the first to receive important product updates, insights and news.