OptiTuff® Mini Trunks

Belden’s OptiTuff® Mini Pre-Terminated Fiber Trunks are the only cable assemblies that combine the durability of metal armored solutions with the performance and installation ease of non-armored solutions. These cable assemblies don’t just stand above other cable assemblies in their category—they stand alone. They provide a cost-effective, ruggedized option to replace traditional metal armored and non-armored fiber pre-terminated products in data centers, enterprise LAN environments, hospitality, gaming and casinos, etc.—with no grounding or conduit required. Fewer layers and the elimination of metal armor creates a lightweight cable with a high level of flexibility, plus a small diameter and small bend radius for easy cable preparation, installation and pulling.

Features & Benefits

  • Reduces Space and Weight: OptiTuff Mini Fiber Trunks are up to 66% smaller than traditional AIA trunks (4.0 mm vs 11.8 mm) and up to 16% smaller than non-armored trunks (4.0 mm vs 4.8 mm) supporting space savings in high-density installations
  • Increase Ruggedness: OptiTuff Mini Fiber Trunks can be stapled to walls (when needed) and won’t require conduit. These cables have two times the crush resistance than non-armored trunks (220 lbs vs. 100 lbs)
  • Ease of Installation: No grounding kit necessary, resulting in material and labor cost savings. With a small bend radius, these are more flexible than metal armored cables and are up to 90% lighter weight than traditional AIA trunks with anti-kink properties, making pulling fast and easy
  • Cost Effective: Up to 50% less expensive than traditional AIA trunks
STANDARD PERFORMANCE
CABLE PERFORMANCE
Description FX OM1 FX OM3 FX OM4 FX OM5 FX SM FX SM/APC
IL Max. 850 nm/1300 nm (dB/Km)3.5/1.23.0/1.23.0/1.03.0/1.0 ------
IL Max. 1310 nm/1550 nm (dB/Km) --- --- --- ---0.5/0.50.5/0.5
Fire RatingPlenum
Cable StyleμMini-Distribution and Mini-Distribution cables
Jacket Color OrangeAquaErika VioletLime GreenYellowYellow
STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - LC/SC/ST
Description FX OM1FX OM3FX OM4FX OM5FX SMFX SM/APC
IL Max. (dB)0.250.250.150.150.350.35
Polish - RL Typ. (dB)PC - 30UPC - 55APC - 65
Fan-out Length0.5m (In-Line) for UHD/ECX mm  1.0m (In-Line) for DCX mm 
Connector Color Beige Aqua Erika Violet Lime Green Blue Green
STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - MPO
Description FX OM1 FX OM3 FX OM4 FX OM5 FX SM FX SM/APC
IL Max. (dB)0.500.350.20.2 ---0.50
Polish - RL Typ. (dB)PC - 30 ---APC - 60
Fan-out Length0.5m (In-Line) for UHD/ECX mm  1.0m (In-Line) for DCX mm 
Connector Color Beige AquaErika VioletLime Green Blue Green
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase