Cabinet-Level Access Control
Physical asset protection and access are key to IT operations within data centers, enterprise environments and remote computing. Choose a Cabinet-Level Access Control System that offers superior reliability, flexible implementation and enhanced management for maximum security at the cabinet and room level. Cabinets can be equipped with a variety of locking handles, including state-of-the-art access control and management solutions, allowing conformance to privacy rules and regulations.
Features & Benefits
- Comply with Regulations: Produce 100% indisputable audit trails when using biometric options
- Control Your Assets: Centralized administration of thousands of units and real-time monitoring and alerts
- Choose Your Level of Security: Options include cabinet- or row-/pod-level access and fingerprint (BioLock) or RFID card (CardLock) authentication
- Reduce Risk: Comply with privacy rules and regulations, including PCI DSS, HIPAA, FISMA and more
Your query has an error: Request Error.
Resources
Catalogs
Guides