Auto-Configuration Adapter (ACA)

Hirschmann's Auto-Configuration Adapters (ACA) enable managed switches, firewalls and wireless access points to be easily commissioned and quickly replaced. The ACA storage mediums support a wide temperature range, and the functionality is guaranteed under the same environmental conditions (shock, vibration and EMC). They support managed switches, firewalls and wireless access points.

Features & Benefits

  • Increased Network Flexibility: Wide range of adapters support Hirschmann’s industrial Ethernet and wireless solutions
  • No Network Knowledge Required: Connect only the ACA and power up the new switch; it's instantly ready to use
  • Simple Plug-and-Play: After connecting the ACA, the new switch loads and saves the configuration and software
Common Configurations
Type Order Number Description More Information
ACA21-USB EEC943 271-003Auto-configuration adapter 64 MB, with USB 1.1 connection and extended temperature rangeProduct Detail
ACA21-M12 EEC943 913-003Auto-configuration adapter 64 MB, with M12 (USB 1.1) interface and extended temperature rangeProduct Detail
ACA22-USB EEC942 124-001Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature rangeProduct Detail
ACA22A-USB Mini942 152-001Cordless Auto-configuration adapter 512 MB with USB 2.0 connectionProduct Detail
ACA22-M12 EEC942 125-001Auto-configuration adapter 512 MB, with M12 (USB 2.0) interface and extended temperature rangeProduct Detail
ACA31942 074-001 Auto-configuration adapter, SD card with 512 MB, extended temperature rangeProduct Detail
ACA41942 342-001Auto-configuration adapter, microSD card with 512 MB, EECProduct Detail
Adapter Cable, M12-5pin to USB942 199-001Adapter cable to transfer files between an auto-configuration adapter (ACA21-M12 EEC or ACA22-M12...Product Detail
Supported Auto-Configuration Adapters
DeviceACA21-USB EEC ACA21-M12 EECACA22-USB EECACA22A-USB MiniACA22-M12 EECACA22-M12 EEC (right-angled)ACA22-USB-C EECACA22-M12-C EECACA31 ACA41
SPIDER III PLXXX
OCTOPUS 8TXXXX
RS20/30/40XXX
BOBCATX
RSRXXX
MS20/30XXX
MSP30X
MSP40XXX
REDXXX
RSP/RSPL/RSPSX
RSPEXXX
MACH100XXX
MACH1000XXX
MACH4000XXX
DRAGON MACH 4X00XXX
GRS103X
GRS105/106X
GRS1020/1030XXX
GRS1040XXX
GRS2000X
OCTOPUSXXX
OCTOPUS IIXXX
EagleOneX
EAGLE20/30XX
OpenBAT-RXX
OpenBAT-FXXX
OpEdge-4DX
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase