Belden Launches Products that Support Maximum Data Security and Reliable Connectivity
St. Louis, Missouri – November 18, 2024 – Belden Inc. (NYSE: BDC), a leading global supplier of complete connection solutions, announces new network and data infrastructure products designed for secure, high-quality performance in critical applications.
Data Orchestration & Management
- Hirschmann EAGLE40-6M Train Firewalls meet the demands of railway rolling stock with industrial firewall capabilities and multiple industry-relevant certifications. Their robust design allows them to withstand moving trains while providing maximum data security by performing deep packet inspection of onboard rolling stock communication protocols.
- Hirschmann OpEdge-4D Industrial Edge Gateways feature hazardous location approvals and run applications that make operational data more actionable. Employing a secure, easy-to-use operating system, the OpEdge-4D supports companies in any industry, including process manufacturing, material handling, transportation and energy.
- ProSoft ProLinx Edge™ Mini Radios feature hitless roaming of less than 100 milliseconds, enabling large-scale applications featuring mobile equipment, especially for those in logistics and material handling. Wi-Fi 6 is able to provide reliable connectivity for hundreds of devices, ideal for busy material handling and logistics applications. The radio’s compact design allows direct mounting on-board AGVs and AGCs, saving space.
- CloudRail Managed OT-to-Cloud Connectivity software enables organizations to connect modern devices with standard protocols and retrofit older machines with sensors to gather, normalize and process data. Simplified edge-to-cloud data flow makes it easy to leverage edge data in any cloud for greater efficiency.
Data Acquisition & Transmission
- Belden DataTuff® Cat6A Industrial Copper Ethernet Cables are designed for light, medium, and heavy-duty industrial environments and offer a variety of temperature ratings, shielding options, UL ratings, and jacket materials. Now including two new PLTC-rated options, DataTuff® Cat6A cables deliver signal reliability, noise immunity and exceptional attenuation and return loss, and are backed by a 10-year product warranty.
Learn more about these solutions, as well as the types of technology and applications they support.
About Belden
Belden Inc. delivers the infrastructure that makes the digital journey simpler, smarter and secure. We’re moving beyond connectivity—from what we make to what we make possible through a performance-driven portfolio, forward-thinking expertise and purpose-built solutions. With a legacy of quality and reliability spanning 120-plus years, we have a strong foundation to continue building the future. We are headquartered in St. Louis and have manufacturing capabilities in North America, Europe, Asia and Africa. For more information, visit us at www.belden.com; follow us on Facebook, LinkedIn and Twitter.
For more information, contact:
Scott Todd
Marketing Communications Manager
[email protected]
Belden and the Belden logo are trademarks or registered trademarks of Belden Inc. or its affiliated companies in the United States and other jurisdictions. Belden and other parties may also have trademark rights in other terms used herein.