Discrete manufacturing industries are addressing challenges such as unpredictable equipment failures, high maintenance costs, and the need for maximizing asset utilization through asset performance management. By leveraging AI and ML for data analysis, these industries obtain critical insights into asset health and performance, which enable effective predictive maintenance strategies.
82
of manufacturers believe flexibility and the ability to dynamically shift production or product mix is critical to achieving growth goals
60
of capacity losses (after schedule losses) are due to equipment not being able to produce up to capacity
70
of investments in new industrial assets will fully incorporate intelligent design features by 2026
30
to 50+ years is the amount of time Industrial Intelligent Assets typically operate
Turning data into insights
An asset performance management solution can help manufacturers achieve new levels of efficiency. The example network diagram below shows how Belden hardware and software can be combined with offerings from AWS and Accenture to transform field-level data into a real-time insights needed to help manage the performance of the asset.Belden’s network and data solution connects various energy monitoring and consuming assets to energy management applications.
Together, we can provide the following benefits: