Product Number: 70049LV

1 PAIR AES/EBU, 24AWG, ISTP, LSZH-C

DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1-pair 24AWG halogen-free single pair cable; For digital audio

Conductor

AWG Stranding Material Construction n x D No. of Pairs
24 7x32 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 7x0.20 mm 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 1.70 mm 0.05 mm

Color Chart

Number Color
Pair 1 Red & Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 7x0.20 mm Under shielding foil

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.3 mm 0.3 mm

Cabling

Description
1 pair + drainwire stranded tinnend copper (AWG24)(7x0.20mm)

Conductor DCR

Nominal Conductor DCR
86 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
36 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
76%

Other Temp Range

-30-+70 °C

Max. Pull Tension

70 N

Min. Bend Radius During Installation

75 mm

Min. Bend Radius During Operation

110 mm

CPR Euroclass

B2ca-s1,d1,a1

Environmental Space

Indoor - Euroclass B2ca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.63 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.63 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
70049LV.01100 Black Reel 100 m 8719605181893
70049LV.01500 Black Reel 500 m 8719605181848
70049LV.00500 Purple Reel 500 m 8719605180315