Product Number: 70071CH

8 PAIR AES/EBU, 22AWG, ISTP, LSZH-C

DIGITAL AUDIO 8 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Conductor

AWG Stranding Material No. of Pairs
22 7x30 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 8

Conductor Count

16

Total Number of Pairs

8

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 2.1 mm 0.05 mm

Color Chart

Number Color
Pair 1 t/m 8 Red & Black

Inner Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% Stranded tinned copper 22 Under shielding foil

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.3 mm 0.1 mm

Table Notes

Elements are numbered for identification

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 21.3 mm 0.1 mm

Cabling

Description
1 center filler + 8 pairs + stranded tinnend copper drainwire (22AWG)(7x0.25) covered with a non-woven foil

Conductor DCR

Nominal Conductor DCR
86 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
40 pF/m

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
110 Ohm 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
80%

Other Temp Range

-30-+70 °C

Min Setting Radius

106.5 mm

CPR Euroclass

Dca-s1,d1,a1

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.145 Revision Date: 01-15-2024

Update and Revision

Revision Number: 0.145 Revision Date: 01-15-2024


Part Numbers

Item # Color Put-Up Type Length EAN
70071CH.00500 Gray Reel 500 m 8719605010674